1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Chain Crimp Terminal, Open-Tip (Y Type)【1,500 Pieces Per Package】

Bare Chain Crimp Terminal, Open-Tip (Y Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 4,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The bare terminal is chambered in a chain-like shape by using a connection band. The crimping is completed when the connecting band breaks. (Open-Tip)

Bare Chain Crimp Terminal, Open-Tip (Y Type) Picture and Dimension Drawing

Bare Chain Crimp Terminal, Open-Tip (Y Type)
Bare Chain Crimp Terminal, Open-Tip (Y Type)

Features and Specifications

Part NumberDimensions mmWire RangeQty/ReelApplicator
d2BLFEφdSolid mmStranded mm2AWG
CT1.25Y-2.5 ❍2.74.711.75.14.51.70.57-1.440.25-1.6522-161,500NC 1A
CT1.25Y-3K ❍3.25.615.05.8
CT1.25Y-35.8
CT1.25Y-3N ❍16.06.6
CT1.25Y-3.5K ❍3.75.615.05.8
CT1.25Y-3.55.8
CT1.25Y-3L ❍6.216.06.8
CT1.25Y-4N ❍4.36.416.46.6
CT1.25Y-4S ❍7.07.6
CT1.25Y-4M ❍8.17.5
CT1.25Y-4L ❍9.617.58.3
CT1.25Y-5 ❍5.3
CT1.25Y-6 ❍6.411.020.08.6
CT2Y-3 ❍3.25.915.86.64.52.31.14-1.821.04-2.6316-141,500NC 2A
CT2Y-3.5S3.75.8
CT2Y-3.5 ❍6.4
CT2Y-3.5L ❍7.6
CT2Y-4N ❍4.316.06.6
CT2Y-4S ❍7.07.0
CT2Y-4 ❍8.07.1
CT2Y-4M ❍10.017.18.7
CT2Y-5 ❍5.38.016.07.1
CT2Y-5M ❍10.017.18.7
CT2Y-5L ❍12.018.08.5
CT2Y-6 ❍6.419.08.6
CT5.5Y-4S ❍4.38.418.27.26.53.41.82-2.892.63-6.6412-101,000NC 3A
CT5.5Y-4 ❍9.0
CT5.5Y-5 ❍5.2
CT5.5Y-6 ❍6.412.525.212.0
Part Number
CT1.25Y-3N
CT1.25Y-3.5SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Overall Length
(mm)
Representative Standard F Size
(mm)

฿ 4,406.48

CRIMPING TERMINAL 1 Pack(s)

1,500 Pieces Per Package

Available 5 Day(s) 3.216UL / CSA6.6

฿ 4,350.00

฿ 2,610.44

CRIMPING TERMINAL 1 Pack(s)

1,500 Pieces Per Package

Same day 3.715-5.8

Loading...

  1. 1
 

Basic Information

Type Bare Crimp Terminal Shape Y Type Outer Diameter(mm) 5.8
Conforming wire size(AWG) 22-16 Number with packs(Piece) 1500