1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coaxial Connector BNC75Ω Series

Coaxial Connector BNC75Ω Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The BNC connector features a bayonet lock connection system which is easily attached and detached, and is used in a wide range of communication and measurement applications. Nominal impedance is 75 Ω.

[Features]
· The BNC connector has a bayonet lock connection system which is easy to attach and detach, and is available with a nominal impedance of 50 Ω and 75 Ω (BNCC model).
· The cable size is also very adaptable and is being used for a wide range of communication and measurement applications.

Part Number
051-1363
051-7501
051-PT81A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWire connection method Conforming Cable Quantity of units ordered
(Piece)

฿ 307.35

CONNECTOR 1 Piece(s) 3 Day(s) 10[Other] Tightening3C-2V / 5C-2V-

฿ 204.77

CONNECTOR 1 Piece(s) 3 Day(s) 10Crimp3C-2V-

฿ 264.00

CONNECTOR 1 Piece(s) 3 Day(s) -Crimp1.5C-2V100

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC75
Applicable pin/contact Male Number Of Pins 1 Application For Cable
Rated Voltage(V) 500 Connection direction Straight Plug Protection function (environmentally resistant) NA
Impedance(Ω) 75 Removal method Bayonet lock Frequency Range(GHz) 0–2.4