(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector with nominal impedance of 50 Ω.
[Features]
·Corresponding frequency band of DC to 4 GHz.
·Bayonet lock connection type connector allows easy connection and disconnection.
·There are a wide variety of cable adaptation sizes, and you can select the connector according to the cable.
·Available in different shapes, such as circuit-board mount and panel mount, etc.
[Applications]
·It is used for output from various measuring instruments, communication modules, and measurement applications.
External appearance of BNC Connector
BNC connectors are bayonet lock connection type connectors that are easy to connect and separate and have a nominal impedance of 50 Ω and 75 Ω (BNCC type). It has a wide range of cable adaptation sizes and is used for a wide range of communication and measurement applications.
Nominal impedance Characteristic impedance | 50Ω |
---|---|
Rated frequency Frequency range | DC to 4 GHz (50Ω) |
Rated Voltage Voltage rating | 500 V rms |
Voltage standing wave ratio (Straight type) VSWR (Straight styles) | ≤ 1.3 at 4 GHz |
Insulation resistance Insulation resistance | ≧5000MΩ |
Withstand Voltage Dielectric withstanding voltage | 1,000 V rms |
Contact resistance / Center contact Center contact resistance | ≤ 2.5 mΩ |
Contact resistance / Outer contact Outer contact resistance | ≤ 1.0 mΩ |
Fixing force of center contact with retaining force Center contact captivation | ≧15 N |
---|---|
Bayonet lock / Axial engagement force Axial engagement force | ≦20 N |
Bayonet lock / Axial separation force Axial separation force | ≧0.25 N |
Coupling nut retention force Coupling nut retention force | ≧445 N |
Repeated operation Durability | 500 |
Body Body | Brass Brass |
---|---|
Center contact (Male contact) Male center contact | Brass Brass |
Center contact (Female contact) Female center contact | Phosphor bronze Phosphor bronze |
Connection coupling Coupling | Brass Brass |
Insulator Insulator | Fluoropolymer PTFE |
Ferrule Ferrule | Brass Brass |
Part Number |
---|
050-1440 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated Voltage (V) | Wire connection method | Connection direction | Impedance (Ω) | Conforming Cable | Receptacle shape | Adapter shape | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Frequency Range (GHz) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 306.58 | CONNECTOR | 1 Piece(s) | 3 Day(s) | - | Female | 1 | [Other] Relay Adapter | 500 | - | [Other] Adapter | 50 | - | - | Straight (plug-plug) | 14.5 | 14.5 | 32.7 | 0–4 | - |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Removal method | Bayonet lock |
Please check the type/dimensions/specifications of the part 050-1440 in the Coaxial Connector BNC Series series.
Part Number |
---|
050-1370 |
050-1371 |
050-1372 |
050-1470 |
050-1480 |
050-1484 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated Voltage (V) | Wire connection method | Connection direction | Impedance (Ω) | Conforming Cable | Receptacle shape | Adapter shape | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Frequency Range (GHz) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 363.48 | 1 Piece(s) | 3 Day(s) | - | Male | 1 | For Cable | 500 | [Other] Tightening | [Straight] Straight Plug | 50 | 5D-2V | - | - | 15 | 15 | 38 | 0–4 | - | ||
฿ 196.81 | 1 Piece(s) | 3 Day(s) | - | Male | 1 | For Cable | 500 | Crimp | [Straight] Straight Plug | 50 | 5C-2V | - | - | 14.5 | 14.5 | 28.6 | 0–4 | - | ||
฿ 232.99 | 1 Piece(s) | 3 Day(s) | - | Male | 1 | For Cable | 500 | Crimp | [Straight] Straight Plug | 50 | 5D-2V | - | - | 14.5 | 14.5 | 28.6 | 0–4 | - | ||
฿ 315.78 | 1 Piece(s) | Available | Same day | - | Female | 1 | [Other] Relay Adapter | 500 | - | [Other] Adapter | 50 | - | - | T shape (jack-jack-jack) | 23 | 32.5 | - | 0–4 | 100 | |
฿ 273.70 | 1 Piece(s) | 3 Day(s) | - | Female | 1 | [Other] Relay Adapter | 500 | - | [Other] Adapter | 50 | - | - | L shape (jack-plug) | 23 | - | 25.5 | 0–4 | - | ||
฿ 387.87 | 1 Piece(s) | 3 Day(s) | 10 | Female | 1 | [Other] Relay Adapter | 500 | - | [Other] Adapter | 50 | - | - | With four-hole flange (jack-jack) | 17.5 | 17.5 | 34 | 0–4 | - |
How can we improve?
How can we improve?