1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable 50-pin Straight (GTT)

TOG1 OPTION CABLES

Cable 50-pin Straight (GTT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,216.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The KBS series (GTT) 50-pin series is available for a broad variety of PLC-supported interface compatible cables (20-pin straight).
- Manufacturer specifications have changed. The next-generation parts have B added to the end of the model. The cable color has changed from gray to black.

 
Part Number
KBS-1T50-3MB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,216.84

TOG1 OPTION CABLES 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Omron Connector Shape Straight
Machining Method Pressure Welding Cable shape Round CN1 Female
CN2 Female Number Of Cores 50 Shield Available
Cable color Black AWG 28 Specified Length(m) 3

Please check the type/dimensions/specifications of the part KBS-1T50-3MB in the Cable 50-pin Straight (GTT) series.