OA Duct Type OA Series

Brand :
SEIWA ELECTRIC

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

ABS resin wiring protection material that can neatly store messy wirings around desks.
[Features]
·Comes in 2 types: double hooks and single hook.
·The duct has a transparent acrylic cover that can be placed over it to keep out dust while providing visibility.
·Optional end caps are available (for an even tidier appearance).
·Wiring holes are provided in the bottom of the duct at both ends so that wirings can be pulled downward.
[Applications]
·Stores cables hanging from PCs and AC adapters of laptops to make desks look well-organized.
·No more stepping marks and dust on cables lying on floors and keeps them clear of leg room.
·No need to pull up the cable from the floor when moving laptops.

Product specifications

OAA-1012-10C

OA duct type OA series: Related images

External appearance of OAA-1012-10C

OA duct type OA series: Related images

Dimensional drawing of OAA-1012-10C (Unit: mm)

OA duct type OA series: Related images

Usage example of the double-sided type: before and after use

  • Material
    Main body: ABS resin
    Cover: Transparent flexible acrylic resin
  • Double-sided type
  • Standard size: 1 m

OAB-0610-10C

OA duct type OA series: Related images

External appearance of OAB-0610-10C

OA duct type OA series: Related images

External appearance of OAB-0610-10C (Unit: mm)

OA duct type OA series: Related images

Usage example of the single-sided type: before and after use

  • Material
    Main body: ABS resin
    Cover: Transparent flexible acrylic resin
  • Single-sided type
  • Standard size: 1 m

Development story

 

The manufacturer has been advancing product development by combining core technologies and new technologies in order to meet the needs of the manufacturer’s customers, such as their daily worries and troubles.
The single-sided type also has a structure that does not fall off a desk.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

OA Duct Type OA Series | SEIWA ELECTRIC | MISUMI Thailand