Cable Gland, SC Lock Flame Retardant Type SC

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon. - The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
Cable gland that shuts out water and dust, SC lock, flame retardant type.
[Features]
·Use SC lock at the cable entrance
·Wide packing firmly guards the area around mounting holes, providing waterproof and dust-proof properties
·Made of polyamide (UL certified material) with excellent weather resistance, electrical insulation, flame retardancy and mechanical strength
·Because this product has a highly reliable sealing function, a light tightening ensures a sealing effect
·Products in this series are compatible with a wide range of cables with outer diameters of ø3.0 to 38.0 (outer diameter: 3.0 to 38.0 mm)
[Applications]
·Used for cable entrances of machines and devices to prevent water and dust from entering (IP67)

SC Lock, Flame Retardant Type, SCL Series

SC Lock, Flame Retardant Type, SCL Series (black/gray/ivory).
Basic product information
Material: "Main body, cap, and lock nut: polyamide (flame retardancy grade: 94V-0)" "Rubber sleeve: flame retardant NBR" "Rubber packing: chloroprene rubber" / Lead-free.
Drawing and dimensions (Unit: mm)

Exploded view: Lock nut / rubber packing / main body / rubber sleeve / cap.

Drawing of SC Lock, Flame Retardant Type, SCL Series.
| Model number | Compatible cable outer diameter | Screw (reference) | Mounting hole diameter | Maximum mounting plate thickness | Main body / cap dimensions | Lock nut dimensions | Rubber packing thickness | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Gray | Black | Ivory | Nominal size for parallel pipe threads | Nominal thread size for thick wall steel conduit | Max A | Max B | C | ⌀D | E | F | Outer diameter øK | Length L | G | H | J | ||||
| CL-6A | SCL-B6A | SCL-C6A | ⌀ 3.0 to 4.5 | G 1/4 | — | ⌀14 | 4 | 31 | 21.5 | 11.4 | 7 | 18.5 | 17 | 13.2 | 11 | 18.5 | 17 | 5 | 1.5 |
| CL-6B | SCL-B6B | SCL-C6B | ⌀4.5 to 6.5 | ||||||||||||||||
| SCL-10A | SCL-B10A | SCL-C10A | ⌀6.5 to 8.5 | G 3/8 | — | ⌀17 | 4 | 35 | 25.5 | 13.2 | 11 | 26 | 24 | 16.7 | 11 | 27 | 24 | 5 | 1.5 |
| SCL-10B | SCL-B10B | SCL-C10B | ⌀8.5 to 10.5 | ||||||||||||||||
| SCL-14A | SCL-B14A | SCL-C14A | ⌀10.5 to 12.5 | G 1/2 | CTG 16 | ⌀22 | 4 | 37 | 27.5 | 14 | 15.5 | 32 | 30 | 21 | 11 | 33 | 30 | 5 | 1.5 |
| SCL-14B | SCL-B14B | SCL-C14B | ⌀12.5 to 14.5 | ||||||||||||||||
| SCL-18A | SCL-B18A | SCL-C18A | ⌀14.5 to 16.5 | G 3/4 | CTG 22 | ⌀28 | 4 | 40 | 29.5 | 15.7 | 19.5 | 38 | 36 | 26.4 | 12 | 40 | 36 | 5 | 1.5 |
| SCL-18B | SCL-B18B | SCL-C18B | ⌀16.5 to 18.5 | ||||||||||||||||
| SCL-22A | SCL-B22A | SCL-C22A | ⌀18.5 to 20.5 | G1 | CTG 28 | ⌀34 | 4 | 43 | 32.5 | 16.7 | 24 | 43 | 41 | 33.2 | 12.5 | 44 | 41 | 5 | 2 |
| SCL-22B | SCL-B22B | SCL-C22B | ⌀20.5 to 22.5 | ||||||||||||||||
| 30 A | SCL-B30A | SCL-C30A | ⌀22.0 to 24.0 | G1 1/4 | CTG 36 | ⌀42 | 4 | 45.5 | 34 | 18.1 | 31.5 | 51 | 48 | 41.9 | 13.5 | 51 | 48 | 6 | 2 |
| SCL-30B | SCL-B30B | SCL-C30B | ⌀24.0 to 27.0 | ||||||||||||||||
| SCL-30C | SCL-B30C | SCL-C30C | ⌀27.0 to 30.0 | ||||||||||||||||
| SCL-38A | SCL-B38A | SCL-C38A | ⌀30.0 to 32.0 | G1 1/2 | CTG 42 | ⌀48 | 6 | 56.5 | 42.5 | 25 | 40 | 61 | 58 | 47.8 | 16 | 61 | 58 | 6 | 2 |
| SCL-38B | SCL-B38B | SCL-C38B | ⌀32.0 to 35.0 | ||||||||||||||||
| SCL-38C | SCL-B38C | SCL-C38C | ⌀35.0 to 38.0 | ||||||||||||||||
| ST (Gray only) | ø6.5 × 4 holes | G1 1/4 | CTG 36 | ⌀42 | 4 | 45.5 | 34 | 18.1 | 30.8 | 51 | 48 | 41.9 | 13.5 | 51 | 48 | 6 | 2 | ||
| SCL-30/6.5-5ST (Gray only) | ø6.5 × 5 holes | ||||||||||||||||||
| SCL-30/6.5-7ST (Gray only) | ø6.5 × 7 holes | ||||||||||||||||||
| Standard color of rubber sleeve | |
|---|---|
| Rubber sleeve A (End of model number: A) | Black |
| Rubber sleeve B (End of model number: B) | Gray |
| Rubber sleeve C (End of model number: C) | Black |
- * Operating temperature range: -40°C to +85°C
- * For SCL-14, SCL-18, SCL-22, SCL-30, SCL-38, lock nuts for conduit pipes (made of metal) can also be used.
- * Rubber sleeves without holes are also available.
- * Hole plug for ø6.5 (diameter: 6.5 mm) (30TM) is also available.
- * Because 4 holes, 5 holes, and 7 holes types have slits, the sealing performance deteriorates.
- * Due to the characteristics of polyamide, additives may appear on the surface or this product turns yellow if it has contact with paper, depending on the storage conditions, but neither of these affects its performance.
Product list

SCL-6 / SCL-10 / SCL-14 / SCL-18 / SCL-22 / SCL-30 / SCL-38.
Chemical resistance
| Classification | Typical chemical name | Type | ||||
|---|---|---|---|---|---|---|
| SCL | ||||||
| Main Body PA | Rubber sleeve NBR | Rubber packing CR | ||||
| Withstand N/A inorganic chemi cals ties | Weak acid | Carbonic acid | 10% | ○ | ○ | ○ |
| Hydrocyanic acid | ||||||
| Hydrogen sulfide acid | ||||||
| Strong acid | Sulfuric acid | 10% | △ | ○ | ○ | |
| Hydrochloric acid | ||||||
| Phosphoric acid | ||||||
| Oxidizing acid (low concentration) | Nitric acid | 10% | △ | ○ ~△ | ○ | |
| Perchloric acid | ||||||
| Permanganate | ||||||
| Oxidizing acid (high concentration) | Nitric acid | 60% | × | × | × | |
| Perchloric acid | ||||||
| Permanganate | ||||||
| Weak alkali | Sodium bicarbonate | 10% | ○ | ○ | ○ | |
| Slaked lime | ||||||
| Aqueous ammonia | ||||||
| Strong alkali | Sodium hydroxide | 10% | ○ | ○ | ○ | |
| Caustic potash | ||||||
| Barium hydroxide | ||||||
| Salts | Salt | 5% | ○ | ○ | ○ | |
| Ammonium chloride | 10% | |||||
| Sodium sulfate | ||||||
| Withstand Available inorganic chemi cals ties | Organic acid | Formic acid, acetic acid | ○ ~△ *1 | ○ | ○ *1 | |
| Oxalic acid | ||||||
| Alcohol | Methyl alcohol | △ | △ | ○ | ||
| Ethyl alcohol | ||||||
| Butyl alcohol | ||||||
| Ether | Methyl ethyl ether | ○ | △~ × | × ~△ | ||
| Diethyl ether | ||||||
| Ethyl cellosolve | ||||||
| Ketone | Acetone | △ | × | × | ||
| Methyl ethyl ketone | ||||||
| Benzophenone | ||||||
| Ester | Methyl acetate | ○ | × | × | ||
| Ethyl acetate | ||||||
| Butyl acetate | ||||||
| Open chain hydrocarbons | Methane, ethane, propane | ○ | ○ | ○ | ||
| Ethylene, propylene | ||||||
| Hexane, butane | ||||||
| Aromatic hydrocarbons | Benzene, toluene | ○ | × | × | ||
| Xylene | ||||||
| Chlorinated hydrocarbons | Chloroform | × | × | × | ||
| Trichloroethylene | ||||||
| Ethylene dichloride | ||||||
| Others | Petroleum benzine | ○ | △ | △ | ||
| Gasoline, naphtha | ||||||
| Mobile oil, kerosene | ||||||
| Light oil, heavy oil | ||||||
| Lubricant oil, grease | ||||||
Notes
- 1. (○): Withstand below 40°C / (△): Slightly corroded / (×): Corroded
- 2. Note 1 Corroded by glacial acetic acid and 90% formic acid.
- 3. The above table shows the results of a chemical immersion test. In gas and steam atmospheres, the product can be used with substances with (△) mark.
- 4. Please inquire for chemicals not listed in the above table. (*The actual performance may differ from the above performance depending on the usage conditions. Please check in advance before using.)
PA: Polyamide / PP: Polypropylene / ABS: ABS resin / CR: Chloroprene rubber / NBR: Nitrile rubber / IIR: Butyl rubber / EPT, EPDM: Ethylene propylene rubber / PPS: Polyethylene sulfide / SR: Silicone rubber