Cable Gland SK Series, General Purpose SC Lock

Brand :
SEIWA ELECTRIC

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Use SC Lock (SK Series) that shuts out water and dust at cable entrances.
[Features]
·Made of ABS resin, which has excellent impact resistance and sufficient performance as an electrical insulation material.
·Because this product has a highly reliable sealing function, a light tightening ensures a sealing effect.
[Applications]
·Used for cable entrances of machines and devices to prevent water and dust from entering.
·Can be widely used for various cable wiring as a general-purpose type.

SC Lock, General-Purpose Type, SK Series

SC Lock, General-Purpose Type, SK Series

 

SC Lock, General-Purpose Type, SK Series

 

Basic product information

Material: "Main body, cap, and lock nut: ABS resin" "Rubber sleeve and rubber packing: EPT rubber" / Screw: G1/2/ CTG16 / outer diameter: 27 mm / inner diameter: 13 mm / color: Black: halogen free / lead free

Drawing and dimensions (Unit: mm)

SC Lock, General-Purpose Type, SK Series (exploded view: lock nut, rubber packing, main body, cap [With Built-in Rubber Sleeve])

 

SC Lock, General-Purpose Type, SK Series (exploded view: lock nut, rubber packing, main body, cap [With Built-in Rubber Sleeve])

 

SC Lock, General-Purpose Type, SK Series (exploded view: lock nut, rubber packing, main body, cap [With Built-in Rubber Sleeve])
Model No.Compatible Cable
Outer diameter
Screw (Reference)Mounting hole diameter⌀AMounting plate thickness
Maximum
Rubber
Packing
Thickness
Parallel pipe thread
Name of thread
Thick steel conduit pipe
Name of thread
SK-12S⌀4.5 to ⌀ 8.5G1/2CTG16⌀221341.5
SK-12M⌀6.5 to ⌀10.5
SK-12L⌀8.5 to ⌀12.5
SK-14L⌀10.5 to ⌀14.5⌀221541.5
※ SK-14F⌀3.0 to ⌀4.0
  • * Operating temperature range: -30°C to +60°C
  • * The SK-14F has a rubber sleeve with 5 holes and a hole plug.
  • * If accurate torque management is required, please use a torque wrench head in the "SH8D series."

Chemical resistance

ClassificationTypical chemical nameType
SK
Main Body
ABS
Rubber sleeve
Rubber packing
EPT
Resistance to inorganic chemicalsWeak acidCarbonic acid} 10%○○
Hydrocyanic acid
Hydrogen sulfide acid
Strong acidSulfuric acid} 10%○ ~△○
Hydrochloric acid
Phosphoric acid
Oxidizing acid
(low concentration)
Nitric acid} 10%○ ~△○
Perchloric acid
Permanganate
Oxidizing acid
(high concentration)
Nitric acid} 60%×△
Perchloric acid
Permanganate
Weak alkaliSodium bicarbonate} 10%○○
Slaked lime
Aqueous ammonia
Strong alkaliSodium hydroxide} 10%○○
Caustic potash
Barium hydroxide
SaltsSalt5%

} 10%
○○
Ammonium chloride
Sodium sulfate
Resistance to organic chemicalsOrganic acidFormic acid, acetic acid○Note1○
Oxalic acid
AlcoholMethyl alcohol△○
Ethyl alcohol
Butyl alcohol
EtherMethyl ethyl ether××
Diethyl ether
Ethyl cellosolve
KetoneAcetone×○
Methyl ethyl ketone
Benzophenone
EsterMethyl acetate×○ ~△
Ethyl acetate
Butyl acetate
Open chain hydrocarbonsMethane, ethane, propane△×
Ethylene, propylene
Hexane, butane
Aromatic hydrocarbonsBenzene, toluene××
Xylene
Chlorinated hydrocarbonsEthylene dichloride××
Chloroform
Trichloroethylene
OthersPetroleum benzine○ ~△×
Gasoline, naphtha
Mobile oil, kerosene
Light oil, heavy oil
Lubricant oil, grease

(Notes)
1. (○): Withstand below 40°C / (△): Slightly corroded / (×): Corroded 2. Note 1. Corroded by glacial acetic acid and 90% formic acid.
3. The above table shows the results of the chemical immersion test. In gas and steam atmospheres, the product can be used with substances with (△) mark.
4. Please inquire for chemicals not listed in the above table.
(*The actual performance may differ from the above performance depending on the usage conditions. Please check in advance before using.)

PA: Polyamide / PP: Polypropylene / ABS: ABS resin / CR: Chloroprene rubber / NBR: Nitrile rubber / IIR: Butyl rubber / EPT, EPDM: Ethylene propylene rubber / PPS: Polyethylene sulfide / SR: Silicone rubber

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cable Gland SK Series, General Purpose SC Lock | SEIWA ELECTRIC | MISUMI Thailand