1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool (P-736)

TOOL FOR CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,673.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a formation confirmation mechanism for use with closed end terminals with insulated coatings. Includes die engraving. Terminals supported: CE1, CE2, and CE5. Overall length: 198 mm.

[Features]
· This product can be used for crimping CE1, CE2, and CE5 terminals.
· It is very compact, and can be used to conduct crimping operations with a light grip.
· Sizes supported: CE1, CE2, and CE5.
· Weight: 300 g.

Features

●It suppresses the required grip strength per unit stroke and realizes gentle operability.
●A function of checking shape, which is the handle does not come back until the terminal will be crimped completely, is attached.

Specification

●Crimp Terminal(mm2) For insulation closed terminal:CE1, 2, 5
●SPQ(piece):5
Part Number
P-736
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,673.01

TOOL FOR CONNECTOR 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Applicable terminal type Insulating closed terminal Applicable terminal size CE1/CE2/CE5 Overall Length(mm) 198
Molding check mechanism Present (release lever included)

Please check the type/dimensions/specifications of the part P-736 in the Crimping Tool (P-736) series.