1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool (P-722)

TOOL FOR CONNECTOR

Crimping Tool (P-722)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,311.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Attachments include a solderless crimp sleeve, wire stripper for solderless terminals, and wire cutters. Support for 1.25 and 2.0 terminals with a total length of 180 mm.

[Features]
- Applicable size: 1.25/2.
- Weight: 275 g.

Features

●1 in 3 role type with a wire stripper, cutter.
●Reduces the burden by prevent the required grip strength with toggle mechanism and a wide elastomer grip.

Specification

●Crimp Terminal(mm2) For bare terminal:1.25, 2
●SPQ(piece):5
Part Number
P-722
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,311.61

TOOL FOR CONNECTOR 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Applicable terminal type Bare crimp terminal and bare crimp sleeve Applicable terminal size 1.25/2mm2 Overall Length(mm) 180
Molding check mechanism NA

Please check the type/dimensions/specifications of the part P-722 in the Crimping Tool (P-722) series.