1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper (P-967)

TOOL FOR WIRING

Wire Stripper (P-967)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,183.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Very light at just 80 g. Fits perfectly in even a very small hand. ■ Length: 163 mm, ■ Weight: 80 g

[Features]
· It is slender and fits into very small hands.
· A stopper with a spring provides a click enabling operation with the hand and full locking.
· Pliers at its tip can be used to bend and pull wires.
· Weight: 80 g.

Features

●A stopper with a click feeling using a spring can be operated by hand, locking surely.
●Because the tip is pliers, it can be used for bending/pulling etc. of cable.

Specification

●Total Length(mm):163
●SPQ(piece):10
Part Number
P-967
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,183.59

TOOL FOR WIRING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 163 Applicable (single wire)(AWG) 28 to 18 Applicable wire size (stranded cable)(AWG) 30 to 20

Please check the type/dimensions/specifications of the part P-967 in the Wire Stripper (P-967) series.