1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

2-Pin Conversion Adapter (HS-32)

TOOL FOR WIRING OPTION

2-Pin Conversion Adapter (HS-32)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• A conversion adapter that changes a 3-pin plug into a 2-pin plug. Number of inputs: 1.

 
Part Number
HS-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 190.86

TOOL FOR WIRING OPTION 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Dark Gray Specifications 3 pin → 2 pin conversion

Please check the type/dimensions/specifications of the part HS-32 in the 2-Pin Conversion Adapter (HS-32) series.