(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase winding transformer.
[Features]
· Primary voltage 220 V-200 V-0 / Secondary voltage 110 V-100 V - 0.
· Patented captive screw type terminal block.
· The primary and secondary wires are connected.
· Can connect without removing screws.
[Applications]
· Used to significantly reduce work compared to that for conventional terminal blocks.
Part Number |
---|
SO21-10K |
SO21-15K |
SO21-50 |
SO21-100 |
SO21-1000 |
SO21-1500 |
SO21-200 |
SO21-2000 |
SO21-300 |
SO21-3000 |
SO21-4000 |
SO21-500 |
SO21-5000 |
SO21-6000 |
SO21-750 |
SO21-7500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Input/output terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,789.06 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 10 | B Type | Up screw terminal block | 280 | 250 | 270 | |
฿ 55,549.14 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 15 | B Type | [Other] Bake terminal type | 380 | 260 | 260 | |
฿ 1,554.83 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.05 | A type | Up screw terminal block | 92 | 77 | 88 | ||
฿ 1,758.55 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.1 | A type | Up screw terminal block | 92 | 77 | 95 | ||
฿ 5,106.70 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1 | E Type | Up screw terminal block | 145 | 146 | 122 | ||
฿ 6,580.11 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 1.5 | E Type | Up screw terminal block | 145 | 146 | 150 | |
฿ 2,267.65 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.2 | A type | Up screw terminal block | 103 | 96 | 102 | |
฿ 7,425.97 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 2 | E Type | Up screw terminal block | 145 | 146 | 170 | |
฿ 2,644.84 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.3 | A type | Up screw terminal block | 118 | 108 | 98 | |
฿ 11,075.52 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 3 | E Type | Up screw terminal block | 190 | 180 | 170 | |
฿ 13,942.68 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 4 | E Type | Up screw terminal block | 190 | 180 | 190 | |
฿ 3,264.39 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.5 | A type | Up screw terminal block | 118 | 108 | 117 | |
฿ 17,441.45 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 5 | B Type | Up screw terminal block | 220 | 200 | 180 | |
฿ 22,626.99 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 6 | B Type | Up screw terminal block | 248 | 200 | 220 | |
฿ 4,418.52 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.75 | A type | Up screw terminal block | 131 | 128 | 115 | |
฿ 33,068.43 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 7.5 | B Type | Up screw terminal block | 280 | 250 | 250 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC200-220 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | NA | With/without Case | NA |
How can we improve?
How can we improve?