(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a control transformer with separate lug and terminal block.
[Features]
· Wiring is easy with no need for removing the cover and screws because the terminal block (UP screw type) is integrated with the protective cover.
· single-phase, multiple-turn. Dry type transformer, small series.
· Capacity is indicated by A (ampere).
[Applications]
· Can be used for control panels, etc.
Part Number |
---|
SH2-1210E |
SH2-121E |
SH2-122E |
SH2-123E |
SH2-125E |
SH2-2405E |
SH2-2410E |
SH2-241E |
SH2-242E |
SH2-243E |
SH2-245E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Secondary voltage (V) | Input/output terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Capacity (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,677.07 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10A | AC12 | Up screw terminal block | 102 | 96 | 103 | 10 | ||
฿ 680.64 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 13 Day(s) | 1A | AC12 | [Other] Lug plate | 45 | 60 | 51 | 1 | |
฿ 902.46 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 2A | AC12 | [Other] Lug plate | 55 | 69 | 59 | 2 | |
฿ 1,084.44 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 13 Day(s) | 3A | AC12 | [Other] Lug plate | 65 | 69 | 59 | 3 | |
฿ 1,995.68 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 5A | AC12 | Up screw terminal block | 98 | 86 | 95 | 5 | ||
฿ 754.93 ฿ 367.88 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 0.5A | AC24 | [Other] Lug plate | 45 | 60 | 51 | 0.5 | ||
฿ 3,739.69 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 13 Day(s) | 10A | AC24 | Up screw terminal block | 100 | 128 | 131 | 10 | ||
฿ 936.33 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1A | AC24 | [Other] Lug plate | 55 | 69 | 59 | 1 | ||
฿ 1,487.93 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 2A | AC24 | [Other] Lug plate | 65 | 79 | 68 | 2 | |
฿ 2,342.23 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 3A | AC24 | Up screw terminal block | 103 | 86 | 95 | 3 | |
฿ 2,703.60 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 5A | AC24 | Up screw terminal block | 102 | 96 | 103 | 5 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC200 | Shield presence | Available |
---|---|---|---|---|---|
Insulation type | A type | With/without Case | NA |
How can we improve?
How can we improve?