(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Overseas transformer.
[Features]
· Input voltage: AC-220 to 230V / Output voltage: AC100V.
· Protection function of non-fuse breaker.
· Uses a toroidal core (uncut ring iron core), so it is lightweight and more compact than conventional products.
· With input code 1.3 m.
[Applications]
· Products in Japan can be used overseas.
· Compatible electrical products, AV equipment, personal computers, printers, electric blankets, tableware dryers, refrigerators, kotatsu, rice cookers, hot plates, microwave ovens, etc.
Part Number |
---|
PAL-1000EP |
PAL-1500EP |
PAL-500EP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,959.58 ฿ 6,330.25 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 1 | 135 | 80 | 175 | ||
฿ 11,169.03 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 1.5 | 145 | 88 | 180 | ||
฿ 6,729.46 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 0.51 | 120 | 70 | 170 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC220 to 230 | Secondary voltage(V) | AC100 |
---|---|---|---|---|---|
Shield presence | NA | With/without Case | Available | Input plug shape | Circular pin/C2 |
How can we improve?
How can we improve?