(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
AC constant voltage power supply unit for overseas.
[Features]
· Japanese electric products can be used by automatically converting from 170 to 260 V.
· With no fuse breaker protection function.
· With input code 1.5 m.
[Applications]
· Suitable when using electric products in countries with unstable voltage.
Part Number |
---|
AVR-1500E |
AVR-2000E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 20,913.91 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 1.5 | 235 | 145 | 150 | |
฿ 25,851.69 ฿ 16,260.71 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Same day | 2 | 300 | 210 | 250 |
Loading...
Number of phases/winding | Other | Primary voltage(V) | AC170 to 260 | Secondary voltage(V) | AC100 |
---|---|---|---|---|---|
Shield presence | NA | With/without Case | Available |
How can we improve?
How can we improve?