1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MP3 sound synthesis alarm BDV for board

MP3 sound synthesis alarm BDV for board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-quality synthetic audio alarm that uses MP3 format audio. Produces a high volume of 87dB (at 1 m) despite its small size.

[Features]
· The volume can be adjusted on the front surface of the main body.
· Installing the switches, which were hitherto on the back of the main body, on the front panel enables operations from the installation side, improving operability.
· A dedicated embedded type.
· Can output a maximum volume of 87dB (at 1 m) despite its compact size.
· The volume can be adjusted using the knob on the front of the main body.
· The various playback modes enable settings suited to different applications.
· Compatible with NPN transistor open collectors.
· Complies with EC directives. CE marking compliant (BDV-15JF only).
· A two-color front panel is available for use with embedded equipment.
· An IP54 protection grade structure (front with forward mounting only).
· The messages are free if specifying 3,000 or more standard message types.
· The messages can be changed while installed using an SD card.

 
Part Number
BDV-15JF-J
BDV-15JF-K
BDV-15KF-J
BDV-15KF-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Representative Standard Body front color

฿ 8,643.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) [Other] VDC 12–24CELight Gray

฿ 8,643.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) [Other] VDC 12–24CEDark gray

฿ 10,083.33

SIGNAL TOWER BUZZER 1 Piece(s) 20 Day(s) [Other] AC100V/220V-Light Gray

฿ 8,643.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) [Other] AC100V/220V-Dark gray

Loading...

  1. 1

Basic Information

Volume(dB) 87 Shape Square shape Sound Continuous / Intermittent
Types of sound Voice/music / Other Volume adjustment Available Dimension width(mm) 80
Protection function (IP/drip-proof, etc.) IP54 Dimension length(mm) 80 Dimension thickness(mm) 94.7
Note Please refer to the manufacturer's catalog for details of the types of sounds, melodies.