LED Rotating Lamp with Built-in Electronic Sound

Brand :
PATLITE

Caution

    Product Description

    Built-in high-quality electronic sound. An energy saving and maintenance-free integrated LED rotating light with a long service life.

    [Features]
    · Boasts greater energy-saving performance and a longer service life than light bulb types. The LED light source reduces maintenance as there is no need to replace dead bulbs. Gives stable light over long periods.
    · The rotation mechanism uses a gear system.
    · This prevents idling due to the belt wearing out, etc. Can also be used in emergency applications in which rotation is not normally used.
    · Produces a loud volume of up to 90dB (at 1 m). The volume can be adjusted using the built-in volume control.
    · Tasks such as changing the settings can be performed while the product is installed without having to remove the side covers.
    · Features a built-in test switch.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LED Rotating Lamp with Built-in Electronic Sound | PATLITE | MISUMI Thailand