Small rotating light SKH-EA

Caution
- The product images are representative images only. Specifications may differ for each part number, including shape and color.
- The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.
Product Description
One of the best selling compact revolving light.
[Features]
·The color variation is yellow, green, and blue.
·The globe is made of acrylic resin with excellent weather resistance and translucency.
·One of the best selling compact revolving light that is used in a wide range of applications.
·The light bulbs are easy to obtain, and the manufacturer employed light bulbs for vehicles that have high resistance to vibration.
·A small motor that achieves long lifespan, high durability and energy saving performance is employed.
[Applications]
·Corresponds to a wide variety of purposes.
INDEX
Product specifications

SKH-EA
- One of the best selling compact revolving light that is used in a wide range of applications
- Light bulbs for vehicles that are resistant to vibration are employed
- A sturdy metal body with strong durability
- IP23
- 100⌀ (diameter: 100 mm)

External appearance view
- Nominal cross-sectional area: Wire type: Pull wire length
- SKH-12EA / 24EA / 0.5 mm^2: AV: 300
- SKH-100EA (with plug) / 200EA / 0.75 mm^2: VCTFK: 330

Dimensional drawing of mounting surface
- * A cord hole of ø30 (diameter: 30 mm) is required to pass the 100 V plug outlet.
(Unit: mm)
| Model | Rated Voltage | Current | Number of flashes | Light bulb | Weight |
|---|---|---|---|---|---|
| SKH-12EA-B/ - G/ - R/ - Y | 12 V DC | 0.8 A | 170 times/minute | 12 V 10W | 0.4 kg |
| SKH-24EA-B/ - G/ - R | 24 V DC | 0.5 A | 24 V 10W | ||
| SKH-100EA-B/ - G/ - R/ - Y | 100 V AC | 0.065 A | 12 V 5W | 0.6 kg | |
| SKH-200EA-B/ - G | 200 V AC | 0.03 A |
Certificate and patent of Compact Revolving Light SKH-EA
Applicable standards
*12 V DC and 24 V DC only
- EMC directive (EN 61000-6-4, EN 61000-6-2)
Protection Rating
IP23 (IEC 60529), only when mounted in the forward direction
Performance of Compact Revolving Light SKH-EA

External appearance of Compact Revolving Light SKH-EA
Specifications
- Mounting pitch ø70 (diameter: 70 mm)
- Wire type used: AV wire (SKH-12EA/SKH-24EA), VCTFK wire (With plug) (SKH-100EA/SKH-200EA)
- Nominal cross-sectional area: 0.5 mm^2 (SKH-12EA/SKH-24EA), 0.75 mm^2 (SKH-100EA/SKH-200EA)
- Pull wire length: 300 mm (SKH-12EA / SKH-24EA), 330 mm (SKH-100EA/SKH-200EA)
- Color: - R (red), -Y (yellow), -G (green), -B (Blue)
Usage example
Automatic recording of short time stops (applying IoT)
Can be used for grasping shot time stops in real time.
This product enables to determine the priority order of measures through analysis of tendency by line.
Model configuration (for 5 lines)
- Wireless data communication system WDR receiver × 1
- Wireless data communication system WDT-LR-Z2 transmitter × 5
- Stack Light LR base unit × 5

In addition, the push button can be used to analyze the flow line of workers
This enables to visualize that, for example, the downtime got longer due to the delay in addressing Line 1, which is caused by the need to address short time stop of Line 2.
Additional model
- Alternate SW
