(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-plastic product that can be used in a wide range of applications.
[Features]
· Uses easy-to-obtain automobile light bulbs that are able to withstand vibration.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Emits an intermittent electronic buzzing sound with a maximum volume of 90dB (at1m) while simultaneously producing a rotating flashing light (for the SKHB-A type, the volume is non-adjustable, and the buzzer emits an intermittent beeping).
· The buzzer for the SKHB-A type is compatible with NPN transistor open collectors and can be driven directly via PLC etc.
· External contact: 0.5 a or higher.
Light emitting part shape | Warhead shape | Size(φ) | 118 | Rated Voltage(V) | AC100V |
---|---|---|---|---|---|
Light Source | Light Bulb | Mounting Method | Direct mounting | Lighting/blinking | Lighting |
Rotation | Available |
Please check the type/dimensions/specifications of the part SKHB-100A-R in the Small Rotating Lamp SKH series.
Part Number |
---|
SKH-110A-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Buzzer (includes) |
---|---|---|---|---|---|---|
฿ 1,957.00 | 1 Piece(s) | 21 Day(s) | Yellow | NA |
How can we improve?
How can we improve?