(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small wall-mounted rotating light that uses an easy-to-wire terminal block.
[Features]
· The body is made of ABS resin.
· Uses easy-to-obtain automobile light bulbs that are able to withstand vibration.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Emits an intermittent electronic buzzing sound while simultaneously producing a rotating flash (maximum of 90dB (at 1 m). The volume is not adjustable for the WHB-A and WKB-A types).
· Uses an easy-to-wire terminal block.
· The pitch of the fixing (mounting) plate is compatible with JISC8435 and JISC8336 general-use switch boxes (mounting pitches are 66.7 mm and 83.5 mm).
· Uses a dust-proof and jet-proof IP54 structure enabling use outdoors or in factories in which there are large volumes of water vapor and dust.
· Can be mounted horizontally or in reverse.
Light emitting part shape | Warhead shape | Size(φ) | 100 | Color | Red |
---|---|---|---|---|---|
Light Source | Light Bulb | Mounting Method | Wall mount | Lighting/blinking | Lighting |
Rotation | Available |
Please check the type/dimensions/specifications of the part WH-100A-R in the Wall mounted small rotation light WH series.
Part Number |
---|
WHB-100A-R |
WHB-200A-R |
WHB-24A-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (V) | Buzzer (includes) |
---|---|---|---|---|---|---|
฿ 5,223.82 | 1 Piece(s) | Same day | AC100V | [Available] Available | ||
฿ 4,152.00 | 1 Piece(s) | Same day | AC200V | [Available] Available | ||
฿ 5,330.63 | 1 Piece(s) | Same day | DC24V | [Available] Available |
How can we improve?
How can we improve?