(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stack light ideal for small equipment with ultra-slim aluminum body.
[Features]
·The original prism structure and lens cut globe diffuses the light source vividly, improving visibility.
·The body is made of aluminum, which is rust resistant and keeps its beautiful appearance for a long time.
·With unit structure in which the wiring is pre-determined by the color of the unit. Even after mounted on the device, the color arrangement can be easily interchanged without changing the wiring.
·A parallel screw size for pipes is employed for the mounting thread section of the main body.
·With a structure of protection rating of IP42, this product can be used even in factories with much exposure to water and dust. Because this product supports open collectors, it can be directly driven by PLC, etc.
[Applications]
·Ideal for use for small devices.
Product image of Ultra-Slim LED Stack Light
Standard body | ||||
---|---|---|---|---|
Model | Rated Voltage | Number of segments | Power Consumption | Weight |
ME-102A-R | 24 V DC | 1 | 0.6W | 0.22 kg |
ME-102A-Y | 0.6W | |||
ME-102A-G | 0.5W | |||
ME-102A-B | 0.5W | |||
ME-102A-C | 0.5W | |||
ME-202A-RY | 24 V DC | 2 | 1.2W | 0.23 kg |
ME-202A-RG | 1.1W | |||
ME-202A-RB | 1.1W | |||
ME-202A-RC | 1.1W | |||
ME-302A-RYG | 24 V DC | 3 | 1.7W | 0.24 kg |
ME-302A-RYB | 1.7W | |||
ME-302A-RYC | 1.7W | |||
ME-402A-RYGB | 24 V DC | 4 | 2.3W | 0.25 kg |
ME-402A-RYGC | 2.3W | |||
ME-502A-RYGBC | 24 V DC | 5 | 2.8W | 0.26 kg |
Short body | ||||
---|---|---|---|---|
Model | Rated Voltage | Number of segments | Power Consumption | Weight |
MES-102A-R | 24 V DC | 1 | 0.6W | 0.12 kg |
MES-102A-Y | 0.6W | |||
MES-102A-G | 0.5W | |||
MES-102A-B | 0.5W | |||
MES-102A-C | 0.5W | |||
MES-202A-RY | 24 V DC | 2 | 1.2W | 0.13 kg |
MES-202A-RG | 1.1W | |||
MES-202A-RB | 1.1W | |||
MES-202A-RC | 1.1W | |||
MES-302A-RYG | 24 V DC | 3 | 1.7W | 0.14 kg |
MES-302A-RYB | 1.7W | |||
MES-302A-RYC | 1.7W | |||
MES-402A-RYGB | 24 V DC | 4 | 2.3W | 0.15 kg |
MES-402A-RYGC | 2.3W | |||
MES-502A-RYGBC | 24 V DC | 5 | 2.8W | 0.16 kg |
(Unit: mm)
Main Body
Flat mounting
Side mounting
ME/MES-□□□A type
Colors corresponding to signal lines (LED unit color: signal line color)
Nominal cross-sectional area: Wire type: Pull wire length
[Signal line voltage and current per segment]
24 V DC: Example of driving NPN transistor
Transistor capacity
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Body length | Bargain Article |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,742.79 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 1 | Blue | - | - | - | - | Standard | - | ||
฿ 2,742.79 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 1 | White | - | - | - | - | Standard | - | ||
฿ 2,492.71 ฿ 1,522.30 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 1 | Green | - | - | - | - | Standard | - | ||
฿ 1,839.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 1 | Red | - | - | - | - | Standard | - | ||
฿ 1,839.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 1 | Yellow | - | - | - | - | Standard | - | ||
฿ 3,330.56 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 2 | Red | Blue | - | - | - | Standard | - | ||
฿ 3,330.56 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 3 Day(s) | 2 | Red | White | - | - | - | Standard | - | ||
฿ 2,184.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 2 | Red | Green | - | - | - | Standard | - | ||
฿ 2,184.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 2 | Red | Yellow | - | - | - | Standard | - | ||
฿ 2,571.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 30 Day(s) | 3 | Red | Yellow | Blue | - | - | Standard | - | ||
฿ 3,983.64 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 3 | Red | Yellow | White | - | - | Standard | - | ||
฿ 2,514.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 3 | Red | Yellow | Green | - | - | Standard | - | ||
฿ 3,347.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 4 | Red | Yellow | Green | Blue | - | Standard | - | ||
฿ 4,963.26 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 4 | Red | Yellow | Green | White | - | Standard | - | ||
฿ 4,180.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 5 | Red | Yellow | Green | Blue | White | Standard | - | ||
฿ 2,546.86 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 3 Day(s) | 1 | Blue | - | - | - | - | Short | - | ||
฿ 2,546.86 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 1 | White | - | - | - | - | Short | - | ||
฿ 1,681.00 ฿ 1,177.20 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 1 | Green | - | - | - | - | Short | - | ||
฿ 1,681.00 ฿ 1,177.20 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 1 | Red | - | - | - | - | Short | - | ||
฿ 1,681.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 1 | Yellow | - | - | - | - | Short | - | ||
฿ 3,137.96 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 13 Day(s) | 2 | Green | Red | - | - | - | Short | N/A | ||
฿ 2,043.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 30 Day(s) | 2 | Green | Yellow | - | - | - | Short | N/A | ||
฿ 3,199.94 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 3 Day(s) | 2 | Red | Blue | - | - | - | Short | - | ||
฿ 3,199.94 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 2 | Red | White | - | - | - | Short | - | ||
฿ 2,011.00 ฿ 1,408.10 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 2 | Red | Green | - | - | - | Short | - | ||
฿ 2,011.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 2 | Red | Yellow | - | - | - | Short | - | ||
฿ 3,032.00 ฿ 1,743.70 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 2 | Yellow | Green | - | - | - | Short | N/A | ||
฿ 3,853.02 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 3 | Red | Yellow | Blue | - | - | Short | - | ||
฿ 3,853.02 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 11 Day(s) | 3 | Red | Yellow | White | - | - | Short | - | ||
฿ 2,341.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 3 | Red | Yellow | Green | - | - | Short | - | ||
฿ 3,791.03 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 13 Day(s) | 3 | Yellow | Red | Green | - | - | Short | N/A | ||
฿ 3,190.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | Same day | 4 | Red | Yellow | Green | Blue | - | Short | - | ||
฿ 2,914.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 30 Day(s) | 4 | Red | Yellow | Green | White | - | Short | - | ||
฿ 4,007.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 5 | Red | Yellow | Green | Blue | White | Short | - |
Loading...
Type | Standard | Shape | Round | Thickness | Ø25 |
---|---|---|---|---|---|
Rated Voltage(V) | DC24V | Light Source | LED | Mounting Method | Direct mounting |
Buzzer (with/without) | NA | Lighting/blinking | Lighting | Representative Standard | CE / UL |
Protective Structure | IP42 |
How can we improve?
How can we improve?