(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi electromagnetic switch.
[Features]
· Uses power semiconductor element to enable long life when using as a high frequency switch.
[Applications]
· Optimal as a non-contact AC semiconductor contactor.
3-Contact Type | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Type Name | Standard | 3-Contact 2-Element Type | US-N5SS | US-N8SS | US-N20 | US-N30 | US-N40 | US-N50 | US-N70NS | US-N80NS | US-NH70NS | US-NH80NS |
3-Contact 3-Element Type | US-N5SSTE | US-N8SSTE | US-N20TE | US-N30TE | US-N40TE | US-N50TE | US-N70NSTE | US-N80NSTE | US-NH70NSTE | US-NH80NSTE | ||
With CAN Terminal | 3-Contact 2-Element Type | - | - | US-N20CX | US-N30CX | US-N40CX | US-N50CX | - | - | - | - | |
3-Contact 3-Element Type | - | - | US-N20TECX | US-N30TECX | US-N40TECX | US-N50TECX | - | - | - | - | ||
IEC 35 mm Rail Mounting | 3-Contact 2-Element Type | (Note 1) | (Note 1) | US-N20RM | - | - | - | - | - | - | - | |
3-Contact 3-Element Type | (Note 1) | (Note 1) | US-N20TERM | - | - | - | - | - | - | - | ||
Rating | Rated Operating Current (-10 To 40°C) (Note 2) | JEM (AC-1 Class) | 5 A | 8 A | 20 A | 30 A | 40 A | 50 A | 70 A | 80 A | 70 A | 80 A |
IEC (AC-51 Class) | 5 A | 8 A | 20 A | 30 A | 40 A | 50 A [45 A]Note 3 | 70 A | 80 A | 65 A | 75 A | ||
Applied Heater Capacity (-10 To 40°C) | 1 Ø 200 V (Note 4) | 1 kW | 1.6 kW | 4 kW | 6 kW | 8 kW | 10 kW [9 kW]Note 3 | 14 kW | 16 kW | 14 kW | 16 kW | |
3 Ø 200 V | 1.7 kW | 2.7 kW | 6.9 kW | 10.3 kW | 13.8 kW | 17.3 kW [15.5 kW]Note 3 | 24.2 kW | 27.7 kW | 24.2 kW | 27.7 kW | ||
1 Ø 400 V (Note 4) | - | - | 8 kW | 12 kW | 16 kW | 20 kW [18 kW]Note 3 | - | - | 28 kW | 32 kW | ||
3 Ø 400 V | - | - | 13.8 kW | 20.7 kW | 27.7 kW | 34.6 kW [31.1 kW]Note 3 | - | - | 48.5 kW | 55.4 kW | ||
Maximum Applicable Motor Capacity (Maximum Operating Current (Note 5)) | 3 Ø 200 V | 0.4 kW (3.2 A) | 0.4 kW (3.2 A) | 2.2 kW (11.1 A) | 3.7 kW (17.4 A) | 5.5 kW (26 A) | 5.5 kW (26 A) | 11 kW (48 A) | 11 kW (48 A) | 11 kW (48 A) | 11 kW (48 A) | |
3 Ø 400 V | - | - | 3.7 kW (8.7 A) | 7.5 kW (17.4 A) | 11 kW (26 A) | 11 kW (26 A) | - | - | 22 kW (48 A) | 22 kW (48 A) | ||
Minimum Load Current | 150 mA | 300 mA | ||||||||||
Main Circuit Specifications | Main Circuit Control Method | Batch control | ||||||||||
Rated Operating Voltage | 100 to 240 V AC 50/60 Hz | 100 to 480 V AC 50/60 Hz | 100 to 240 V AC 50/60 Hz | 200 to 480 V AC 50/60 Hz | ||||||||
Operating Voltage Range | 85 to 110% of rated operating voltage | |||||||||||
Rated Insulation Voltage | 250 V AC | 500 V AC | 250 V AC | 500 V AC | ||||||||
Voltage Drop Upon Closing | 1.5 V/phase | |||||||||||
Leakage Current When Closing | 15 mA or less (240 V AC 60 Hz) | 30 mA or less (480 V AC 60 Hz) | 30 mA or less (240 V AC 60 Hz) | 30 mA or less (480 V AC 60 Hz) | ||||||||
Surge On Current (60 Hz, Half-Wave 1 Cycle Wave Height Value) | 160 A | 800 A | 1,300 A | 1,800 A | ||||||||
Tolerance Ⅰ2t(A2S) | 106 | 2,600 | 7,000 | 13,500 | ||||||||
Trigger Method | Zero voltage trigger method | |||||||||||
Closing And Breaking Current Capacity | 32 A | 50 A | 111 A | 174 A | 260 A | 480 A | ||||||
Operating Circuit Specifications | Rated Operating Voltage | 12 to 24 V DC (voltage ripple rate 10% or less) | ||||||||||
Operating Voltage Fluctuation Range | 85 to 110% of rated operating voltage | |||||||||||
Operation Circuit Maximum Applied Voltage | 26.4 V DC | |||||||||||
Operation Circuit Voltage Input Current | 20 mA (12 to 24 V DC) | 5 mA (12 to 24 V DC) | 20 mA (12 to 24 V DC) | |||||||||
Input Impedance | 0.6 to 1.2 kΩ | 2.4 to 4.8 kΩ | 0.6 to 1.2 kΩ | |||||||||
Operating Voltage | 9 V DC or less | |||||||||||
Open Circuit Voltage | 3 V DC or more | |||||||||||
Response Time | Maximum 1 ms + 1/2 cycle | |||||||||||
Operating Display | Operating display LED indicator lamp (on when applying operating voltage) | |||||||||||
Cooling Fan Operating Voltage | - | 200 to 240 V AC 50/60 Hz | ||||||||||
Fan Fault Detection Output | Contact Configuration | - | b-Contact | |||||||||
Contact Capacity | - | 5 to 24 V DC/100 to 240 V AC 0.1 A | ||||||||||
Common Specifications | Withstand Voltage | 2 kV | 2.5 kV | 2 kV | 2.5 kV | |||||||
Insulation Resistance | 100 MΩ | |||||||||||
Rated Impulse Withstand Voltage (Note 6) | 4 kV | 6 kV | 4 kV | 6 kV | ||||||||
Ambient Operating Temperature | -10 to 60°C (At 40°C or higher, use reduced current) | |||||||||||
Relative Temperature | 45 to 85% RH | |||||||||||
Altitude | 2,000 m or less | |||||||||||
Vibration Resistance | 10 to 55 Hz 19.6 m/s2 | |||||||||||
Shock Resistance | 98 m/s2 |
Figure 1
Part Number |
---|
US-N20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Finger protection/terminal cover | Motor capacity 400 VAC (kW/A) | Motor Capacity VAC 200 (kW/A) | Number of Elements (Piece) | Rated current used (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,712.00 ฿ 6,387.85 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | 100 | 90 | 107 | Standard Form | NA | 3.7/8.7 | 2.2/11.1 | 2 | 20 |
Loading...
Operating Method | Irreversible type | Coil rated voltage(V) | DC 12–24 | Number of Poles | 3 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Equipment Name | Solid state contactor |
Please check the type/dimensions/specifications of the part US-N20 in the Solid State Contactors US-N Series series.
Part Number |
---|
US-N20CX |
US-N20RM |
US-N20TE |
US-N20TECX |
US-N20TERM |
US-N30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Specifications | Finger protection/terminal cover | Motor capacity 400 VAC (kW/A) | Motor Capacity VAC 200 (kW/A) | Number of Elements (Piece) | Rated current used (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,441.00 | 1 Piece(s) | Same day | 100 | 90 | 107 | Standard Form | With CAN terminal | 3.7/8.7 | 2.2/11.1 | 2 | 20 | ||
฿ 10,763.00 | 1 Piece(s) | Quote | 100 | 90 | 107 | Rail mount dedicated | NA | 3.7/8.7 | 2.2/11.1 | 2 | 20 | ||
฿ 9,237.00 | 1 Piece(s) | Same day | 100 | 90 | 107 | 3-pole 3-element form | NA | 3.7/8.7 | 2.2/11.1 | 3 | 20 | ||
฿ 11,647.00 | 1 Piece(s) | Quote | 100 | 90 | 107 | 3-pole 3-element form | With CAN terminal | 3.7/8.7 | 2.2/11.1 | 3 | 20 | ||
฿ 10,120.00 | 1 Piece(s) | Same day | 100 | 90 | 107 | 3-pole 3-element form: rail mounting dedicated | NA | 3.7/8.7 | 2.2/11.1 | 3 | 20 | ||
฿ 10,200.00 | 1 Piece(s) | Same day | 100 | 90 | 107 | Standard Form | NA | 7.5/17.4 | 3.7/17.4 | 2 | 30 |
How can we improve?
How can we improve?