1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Vacuum Contactors SH-V Series

MOLDED CASE CIRCUIT BREAKER

Magnetic Vacuum Contactors SH-V Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 136,948.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Magnetic Vacuum Contactors SH-V Series
Magnetic vacuum contactor is a type of electrical switch that uses a magnetic field to open and close contacts in a vacuum environment
[Feature]
● Type : Non-reversing
● Control Type : AC / DC operated
● Frame Size : 160A, 320A and 400A
● Auxiliary Contact : 2a2b and 2a4b
● Representative Standard : UL / CUL / CSA
[Application]
Magnetic contactors are specially designed for the areas of mining, pumping,sawing and other applications where voltage above 1500VAC

Part Number
SH-V600 AC100V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 136,948.00

฿ 113,009.49

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 98 Day(s)

Loading...

  1. 1

Basic Information

Operating Method Irreversible type Coil rated voltage(V) AC100 Number of Poles 3
Auxiliary Contact 2a2b Representative Standard UL / CUL / CSA Dimension length(mm) 285
Dimension width(mm) 290 Dimension thickness(mm) 225 Equipment Name Vacuum electromagnetic contact device
Three-phase condenser, rated capacity 220 VAC(A/kVA) 580/200 Three-phase condenser, rated capacity AC 440 V(A/kVA) 580/400 Electrical opening/closing durability (AC-3)(Ten thousand times) 50

Please check the type/dimensions/specifications of the part SH-V600 AC100V in the Magnetic Vacuum Contactors SH-V Series series.