(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- TH-N Series Thermal Overload Relays.
- Operating characteristics: The operating characteristics of a thermal overload relay represent its tripping time and response current starting from cold or hot state.
- Rated Current Can Be Set Easily The value of the rated current is displayed on a dial. Simply adjust the dial to the full-load current of the motor and motor protection is assured.
- Auxiliary contact: 1NO+1NC
- Switching reset: Automatic reset and Manual Reset
- Can be tripped manually by turning in the display lever.
- Operation temperature: -25 to 55°C
Part Number |
---|
TH-N120TA 105A |
TH-N220RH 82A |
TH-N220RH 105A |
TH-N220RH 125A |
TH-N220RH 150A |
TH-N220RH 180A |
TH-N400RH 105A |
TH-N400RH 125A |
TH-N400RH 150A |
TH-N400RH 180A |
TH-N400RH 250A |
TH-N400RH 330A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity/nominal thermal nominal size 440 VAC (kW/A) | Motor Capacity / Thermal Nominal Size VAC 220 (kW/A) | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Nominal heater size (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,550.00 ฿ 1,324.94 | THERMAL OVERLOAD RELAY | 1 Piece(s) | Same day | 55/105 | 30/105 | CCC | 112 | 87 | 105 | N120TA | 105 | ||
฿ 3,712.00 ฿ 3,075.02 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 45/82 | 22/82 | - | 144 | 114 | 179 | N220 | 82 | ||
฿ 3,712.00 ฿ 3,075.02 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 55/105 | 30/105 | - | 144 | 114 | 179 | N220 | 105 | ||
฿ 3,712.00 ฿ 3,075.02 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 75/125 | 37/125 | - | 144 | 114 | 179 | N220 | 125 | ||
฿ 3,712.00 ฿ 3,075.02 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 90/150 | 45/150 | - | 144 | 114 | 179 | N220 | 150 | ||
฿ 3,712.00 ฿ 3,075.02 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 110/180 | 55/180 | - | 144 | 114 | 179 | N220 | 180 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 55/105 | 30/105 | - | 144 | 160 | 193 | N400 | 105 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 75/125 | 37/125 | - | 144 | 160 | 193 | N400 | 125 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 90/150 | 45/150 | - | 144 | 160 | 193 | N400 | 150 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 110/180 | 55/180 | - | 144 | 160 | 193 | N400 | 180 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 160/250 | 75/250 | - | 144 | 160 | 193 | N400 | 250 | ||
฿ 4,177.00 ฿ 3,499.91 | THERMAL OVERLOAD RELAY | 1 Piece(s) | 72 Day(s) | 200/330 | 110/330 | - | 144 | 160 | 193 | N400 | 330 |
Loading...
Number of Poles | 3 | Auxiliary Contact | 1a1b | Specifications | Standard/2 elements |
---|---|---|---|---|---|
Finger protection/terminal cover | NA |
How can we improve?
How can we improve?