(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The 40□ series is a plastic terminal box that matches industrial facilities. The box unit and terminal unit are integrated, so you can experience the benefits in various work processes.
Product picture of BOXTM-40* Series
Dimension drawing of BOXTM-401
Part Number | Terminal Block | Mass (g) |
---|---|---|
BOXTM-401 | 4 poles (M3.5) | 97 |
Part Number |
---|
BOXTM-401 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 576.39 | ENCLOSURE | 1 Piece(s) | 3 Day(s) |
Loading...
Dimension width W(mm) | 81 | Dimension vertical H(mm) | 50 | Dimension depth D(mm) | 40.5 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | IP67 | Intermediate plate | Without Circuit Board |
Usage location | Indoor | Terminal block capacity(A) | 15 | Number of terminal block electrodes(P) | 4 |
Hole Processing | Available | Number of wire inlets, side(Opening) | 1 | Specifications | 4-point screw retention type |
Features | Wire acquisition slot: 2 slot type / acquisition slot screw size CTG16 |
Please check the type/dimensions/specifications of the part BOXTM-401 in the BOXTM-40* Series series.
How can we improve?
How can we improve?