1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay BOX, TM-100□ Series

Relay BOX, TM-100□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 766.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 100□ Series are resin terminal boxes that match industrial facilities, etc.
· BOX and terminal block are integrally structured to achieve work streamlining.
· Various numbers of pins are available for the built-in terminal block type.
· Selectable from a type with same pin count between top and bottom and an independent type according to application.
· Ideal for storage of equipment such as sensors and amplifiers.
· Adopts reinforced PBT for the resin for use that has excellent oil resistance and chemical resistance.
· Abundant types of drilling and lids to allow for wide applications.

BOXTM-100  Series

BOXTM-100  series

Product picture of BOXTM-100  Series

BOXTM-100  Series, BOXTM-1001

BOXTM-100  series

BOXTM-1001 Dimensional drawing

Specifications

Part NumberTerminal BlockMass (g)
BOXTM-100110 poles (M3.5)250

BOXTM-100  Series, BOXTM-1002

BOXTM-100  series

BOXTM-1002 Dimensional drawing

Specifications

Part NumberTerminal BlockMass (g)
BOXTM-100210 poles (M3.5)249

BOXTM-100  Series, BOXTM-1003

BOXTM-100  series

BOXTM-1003 Dimensional drawing

Specifications

Part NumberTerminal BlockMass (g)
BOXTM-100310 poles (M3.5)248
Part Number
BOXTM-1001
BOXTM-1002
BOXTM-1003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Processing Hole machining (position) Hole Machining (size)

฿ 766.55

ENCLOSURE 1 Piece(s) Same day NA--

฿ 837.08

ENCLOSURE 1 Piece(s) Same day AvailableTerminal block frontφ21 × 2 pcs.

฿ 861.28

ENCLOSURE 1 Piece(s) 3 Day(s) AvailableTerminal block left and rightφ21 × 2 pcs.

Loading...

  1. 1

Basic Information

Dimension width W(mm) 120 Dimension vertical H(mm) 90 Dimension depth D(mm) 44.5
Material Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board
Usage location Indoor Terminal block capacity(A) 15 Number of terminal block electrodes(P) 10
Specifications 6-point screw retention type