1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jet-Flow Proof Ventilation Gallery (for dealing with salt damage) IP55

Jet-Flow Proof Ventilation Gallery (for dealing with salt damage) IP55
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,519.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Product Description

A ventilation component for a switchboard installed in IP55 coastal areas.

[Features]
- Low pressure loss (approximately half that of conventional products).
- Efficiently collects sea salt particles.
- Long lifespan (more than twice that of conventional products).
- Even if collected sea salt particles deliquesce from the filter, the pressure loss increases only a little.
- Deliquesced sea salt particles flow out downstream, ensuring minimal re-entrainment.
- Superior impact resistance.

 
Part Number
G2-15BF-AST
G2-20BF-AST
G2-30BF-AST
G2-45BF-AST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)

฿ 23,519.05

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 200 x height 250

฿ 28,475.04

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 250 x height 250

฿ 33,977.84

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 350 x height 250

฿ 36,517.59

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 500 x height 250

Loading...

  1. 1

Basic Information

Material Stainless Standard IP55 Material/surface treatment Stainless Steel
Ventilation gallery materials/specifications(mm) Stainless steel 1.5 Suction prevention cover material / specifications(mm) Stainless steel 1.5 Main body frame presser materials/specifications(mm) Stainless steel 1.5