Hook Bar for Operating Disconnectors (JIS-C-4510)

Brand :
SHINOHARA

Caution

    Product Description

    This is an operating bar for outlets and closing connectors

    [Features]
    ▪ Compliant with standard of JIS-C-4510.
    • The plastic material offers excellent insulation and does not absorb moisture.
    • Lightweight, with excellent operability.
    • Uses a yellow-colored pipe to indicate potential danger.
    • The 32 mm diameter of the pipe provides superior strength.
    • The FBK has an elongated hook portion, making it easier not only to open and close disconnecting switches but also to do so with cut-outs.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hook Bar for Operating Disconnectors (JIS-C-4510) | SHINOHARA | MISUMI Thailand