(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Louver to ventilation air for indoor version.
[Features]
· No need to make a venthole directly on the panel.
· Easy to attach since it is a stud bolt specification.
· The dust-proof filter can be attached and remove from the front and easy to clean the filter.
· Structure to attach an exhaust fan (120 angle motor and fan) on the gallery.
· It can be attached after completing box and streamline the work.
[Applications]
· As ventilation gallery for indoor version.
· As ventilation parts such as control panel and power distribution board, etc. for indoor setting.
Part Number |
---|
SG1-10-4 |
SG1-10-4S |
SG1-12 |
SG1-12-2 |
SG1-12-2-F1 |
SG1-12-2-F2 |
SG1-12-3 |
SG1-12-3-F1 |
SG1-12-3-F2 |
SG1-12-F1 |
SG1-12-F2 |
SG1-15-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Width x height x length (mm) | Material/surface treatment | Features | Ventilation gallery materials/specifications (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.27 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Steel Sheet | Width 130 x height 130 | Made of steel plate / anti-rust coating | Without Fan | Steel Plate 1.6 | ||
฿ 1,294.10 ฿ 609.13 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | Stainless | Width 130 x height 130 | Stainless steel / rust coating | Without Fan | Stainless steel 1.5 | ||
฿ 3,319.41 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 180 x height 180 | Made of steel plate / anti-rust coating | Without Fan | Steel Plate 1.2 | ||
฿ 3,949.52 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Steel Sheet | Width 305 x height 180 | Made of steel plate / anti-rust coating | Without Fan | Steel Plate 1.2 | ||
฿ 7,580.58 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 305 x height 180 | Made of steel plate / anti-rust coating | AC100 V with 2 fans | Steel Plate 1.2 | ||
฿ 7,580.58 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 305 x height 180 | Made of steel plate / anti-rust coating | Comes with two AC200V fans | Steel Plate 1.2 | ||
฿ 5,036.77 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 430 x height 180 | Made of steel plate / anti-rust coating | Without Fan | Steel Plate 1.2 | ||
฿ 10,213.02 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 430 x height 180 | Made of steel plate / anti-rust coating | AC100 V with 3 fans | Steel Plate 1.2 | ||
฿ 10,213.02 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 430 x height 480 | Made of steel plate / anti-rust coating | Includes three AC200V fans | Steel Plate 1.2 | ||
฿ 3,984.59 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 180 x height 180 | Made of steel plate / anti-rust coating | AC100 V with 1 fans | Steel Plate 1.2 | ||
฿ 3,984.59 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 6 Day(s) | 10 | Steel Sheet | Width 180 x height 180 | Made of steel plate / anti-rust coating | Includes one AC200V fan | Steel Plate 1.2 | ||
฿ 853.44 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | Steel Sheet | Width 200 x height 160 | Made of steel plate / anti-rust coating | Without Fan | Steel Plate 1.6 |
Loading...
Standard | IPX2 |
---|
How can we improve?
How can we improve?