1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling Fan Base【1-5 Pieces Per Package】

Cooling Fan Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,257.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for cooling internal panel parts

[Features]
· Installation is simple.
· Conventional installation work is not required, saving work time

 
Part Number
CFB-40
CFB-90
CFB-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)

฿ 2,783.95

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 1045 x 20 x 70

฿ 3,977.58

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10100 x 25 x 130

฿ 1,257.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10130 x 35 x 165

Loading...

  1. 1

Basic Information

Type Mounting base Material/surface treatment Steel plate / gloss chromate plating