(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bus bar support block for power distribution boards, etc.
[Features]
· A square nut is set which easily supports the copper conductor.
· Lightweight because it is a resin molded product.
· A 3-stage system saves space.
[Applications]
· Useful as a bus bar support block for power distribution boards, etc.
Part Number |
---|
RBS-122-4 |
RBS-122-5 |
RBS-122-6 |
RBS-200-6 |
RBS-200-8 |
RBS-200-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width x height x length (mm) | Screw specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 328.86 | CONTROL CONSOLE ACCESSORIES | 25 Piece(s) | 5 Day(s) | 10 | 20 x 52 x 122 | M4 | 50 | |||
฿ 286.65 | CONTROL CONSOLE ACCESSORIES | 25 Piece(s) | 5 Day(s) | - | 20 x 52 x 122 | M5 | 50 | |||
฿ 345.20 | CONTROL CONSOLE ACCESSORIES | 25 Piece(s) | 3 Day(s) | 10 | 20 x 52 x 122 | M6 | 50 | |||
฿ 9,300.85 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 40 x 75 x 200 | M6 | 25 | ||
฿ 9,284.50 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 10 | 40 x 75 x 200 | M8 | 25 | ||
฿ 9,284.50 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | 10 | 40 x 75 x 200 | M10 | 25 |
Loading...
Material/surface treatment | Polypropylene |
---|
How can we improve?
How can we improve?