Crossover Bar for Relays

Caution
Product Description
Wiring across terminals of relay sockets, remote control relays, etc.
[Features]
·There are several types of terminal pitches, and work efficiency can be improved by selecting them according to the compatible model.
·The exposed part is treated with an insulating coating for safety.
[Applications]
·Ideal for wiring across terminals of relay sockets, remote control relays, etc.
Crossover Bar for Relays

Mounting example
Dimensions/Specifications
Material: Brass t = 0.7 mm nickel plating finish with insulation coating (black)
- * Carry current capacity 20 A

Terminal Shape

Dimensional drawing
| Part Number | P (mm) | A (mm) | B (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Carry current capacity | |
|---|---|---|---|---|---|---|---|---|---|
| For relay socket | WB-19-5B | 19.4 | 23 | 77.6 | 3.5 | 4.7 | 3.7 | 6.3 | 20 A |
| WB-19-8B | 135.8 | ||||||||
| ◎ WB-19-10B | 174.6 | ||||||||
| WB-22-2B | 22 | 15 | 22 | 3.5 | 3.0 | 3.3 | 5.6 | 20 A | |
| WB-22-3B | 44 | ||||||||
| WB-22-4B | 66 | ||||||||
| WB-22-5B | 88 | ||||||||
| WB-22-6B | 110 | ||||||||
| WB-22-7B | 132 | ||||||||
| WB-22-8B | 154 | ||||||||
| ◎ WB-22-10B | 198 | ||||||||
| WB-28-2B | 28 | 15 | 28 | 3.5 | 3.2 | 3.6 | 5.6 | 20 A | |
| WB-28-3B | 56 | ||||||||
| WB-28-4B | 84 | ||||||||
| WB-28-5B | 112 | ||||||||
| WB-28-6B | 140 | ||||||||
| WB-28-7B | 168 | ||||||||
| WB-28-8B | 196 | ||||||||
| WB-28-10B | 252 | ||||||||
| ◎ WB-29-2B | 29 | 15 | 29 | 3.5 | 3.0 | 3.3 | 5.6 | 20 A | |
| WB-29-3B | 58 | ||||||||
| WB-29-4B | 87 | ||||||||
| WB-29-5B | 116 | ||||||||
| WB-29-6B | 145 | ||||||||
| WB-29-7B | 174 | ||||||||
| ◎ WB-29-8B | 203 | ||||||||
| WB-29-10B | 261 | ||||||||
| For remote control relay | WB-25-2B | 25 | 20 | 25 | 3.5 | 4.7 | 4.2 | 7.2 | 20 A |
| WB-25-3B | 50 | ||||||||
| WB-25-4B | 75 | ||||||||
| ◎ WB-25-5B | 100 | ||||||||
| WB-25-6B | 125 | ||||||||
| WB-25-7B | 150 | ||||||||
| WB-25-8B | 175 | ||||||||
| ◎ WB-25-10B | 225 |
- * Be careful not to scratch or dent the coating when using it. There is a risk of insulation deterioration.