1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Aluminum Gallery (FAG Type) 1P × 2

Free Aluminum Gallery (FAG Type) 1P × 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,196.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This aluminum ventilation gallery is designed to enable ventilation of cubicles, switchboards, etc.

[Features]
- Extra-long galleries can be produced to the customer's specifications.
- It is not necessary to directly drill conventional ventilation holes into the panel.
- This free aluminum gallery can be mounted from the rear as a separate component.
- Ventilation efficiency is high without sacrificing opacity.
- Light with no risk of rusting.

 
Part Number
FAG-3040
FAG-3050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)

฿ 4,196.23

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 314 x height 414

฿ 5,162.25

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10Width 314 x height 514

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Standard IPX2 Material/surface treatment Aluminum alloy / anodized finish