1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Handle

CONTROL CONSOLE ACCESSORIES

Panel Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 148.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used as a handle for a protective cover

[Features]
· The grip element is curved to accommodate the human hand when held.
· The handle is long enough to accommodate four male adult fingers, ensuring it can be gripped easily.

 
Part Number
PUL-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 148.67

CONTROL CONSOLE ACCESSORIES 50 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type handle Material/surface treatment Polypropylene Maximum Load Capacity(kN) 0.4
Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part PUL-120 in the Panel Handle series.