(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use the bus bar to support insulation.
[Features]
· The copper band and bar holder S are secured and tightened with a mounting bolt for a wide range of band thicknesses.
· Reduced manual work compared to conventional insulation materials.
· Copper bands can be mounted from both surfaces in a row by inserting the separator into the interstitial space.
Part Number |
---|
L-25 |
L-25-UB |
S-150 |
S-UB |
X-50 |
X-50-UB |
X-75 |
X-75-UB |
X-100 |
X-100-UB |
X-125 |
X-125-UB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw specifications | Features | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,608.13 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | - | Bar Holder L, Common Type | 100 | ||
฿ 23,525.25 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | - | Bar Holder L, Flame Retardant | 100 | ||
฿ 19,731.97 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | M10 | Bar Holder S-150 | 50 | ||
฿ 25,702.18 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | M8 | Bar Holder S, Flame Retardant | 100 | ||
฿ 16,389.76 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 75 | Bar Holder X | 50 | ||
฿ 17,901.52 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 75 | Bar holder X flame retardant | 50 | ||
฿ 21,529.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 100 | Bar Holder X | 50 | ||
฿ 21,832.08 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 100 | Bar holder X flame retardant | 50 | ||
฿ 23,253.13 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 130 | Bar Holder X | 50 | ||
฿ 28,483.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 130 | Bar holder X flame retardant | 50 | ||
฿ 27,576.76 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 150 | Bar Holder X | 50 | ||
฿ 28,483.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | M6 x 150 | Bar holder X flame retardant | 50 |
Loading...
Material/surface treatment | Polypropylene |
---|
How can we improve?
How can we improve?