1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber-made, Instrument Window Frame, MG Type, IP54, Round Type

Rubber-made, Instrument Window Frame, MG Type, IP54, Round Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,686.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an instrument readable window frame for various chassis that is easy to install.
[Features]
· It is round type and rubber made instrument window frame.
· It is easy to install and enables to improve operability.
· Cut panel size: ø133 (diameter 133 mm).
[Applications]
· For reading windows on receiving panel, distribution panel, control panel and instrument panel, etc.

 
Part Number
MG-120AP2
MG-120AP3
MG-120KP2
MG-120KP3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Plate Thickness
(mm)
Material/surface treatment

฿ 2,062.58

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 101.6–2.3Ethylene-propylene rubber, wire mesh reinforced glass

฿ 2,062.58

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 103.2Ethylene-propylene rubber, wire mesh reinforced glass

฿ 1,686.72

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 101.6–2.3Ethylene-propylene rubber, reinforced glass

฿ 1,686.72

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 103.2Ethylene-propylene rubber, reinforced glass

Loading...

  1. 1

Basic Information

Color IP54 Effective glass dimensions(mm) 120