(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for distribution board, etc. nameplates as well as locker and office equipment name tags.
[Features]
· Strong double-sided adhesive tape is applied to the back surface, so the adhesive force is extremely high, thus eliminating the inconvenience of cutting holes and creating tabs.
· This keeps the bonding surface from corroding.
· Highly tolerant of different temperatures and humidities and allows easy screw mounting even on somewhat roughened surfaces.
Part Number |
---|
CH-C-1 |
CH-C-2 |
CH-C-3 |
CH-C-4 |
CH-C-5 |
CH-C-6 |
CH-C-W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width x height x length (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,367.44 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | Width 66 x height 36 | 50 | ||
฿ 2,110.01 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Width 46 x height 25 | 100 | ||
฿ 1,881.44 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Width 40 x height 24.5 | 100 | ||
฿ 1,747.19 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Width 31.5 x height 22 | 100 | ||
฿ 1,686.72 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Width 46 x height 14.5 | 100 | ||
฿ 1,626.25 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Width 31 x height 14 | 100 | ||
฿ 2,110.01 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 58.5 x height 23 | 100 |
Loading...
Material/surface treatment | Plastic |
---|
How can we improve?
How can we improve?