1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Window Frame: AY Type IP55

Aluminum Window Frame: AY Type IP55
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,468.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for instrument view windows for AY reception panels, cubicles, distribution boards, etc.

[Features]
· Installation is extremely simple.
· An aluminum window frame is inserted into the hole on the surface of the panel and a retention frame can be mounted on the back using screws.
· For use in certified cubicles (wire reinforced glass type).
· Can be used outdoors because of waterproof structure (IP55).
· Anodization, excellent corrosion resistance, and a beautiful finish enhances the quality of the products.
· We also accept orders for products which incorporate UV reducing film.

 
Part Number
AY-2020AT
AY-2020KT
AY-2030AT
AY-2030KT
AY-2040AT
AY-2040KT
AY-3030AT
AY-3030KT
AY-4030AT
AY-4030KT
AY-4040AT
AY-4040KT
AY-5030AT
AY-5030KT
AY-5040AT
AY-5040KT
AY-5050AT
AY-5050KT
AY-6030AT
AY-6030KT
AY-6040AT
AY-6040KT
AY-6050AT
AY-6050KT
AY-7030AT
AY-7030KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective glass dimensions
(mm)
Width x height x length
(mm)
Material/surface treatment

฿ 4,528.51

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10200x200Width 250 x height 250Aluminum alloy, wire mesh reinforced glass

฿ 4,710.23

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10200x200Width 250 x height 250Aluminum alloy, tempered glass

฿ 4,468.75

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10200x300Width 250 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 4,891.64

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -200x300Width 250 x height 350Aluminum alloy, tempered glass

฿ 5,048.57

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10200x400Width 250 x height 450Aluminum alloy, wire mesh reinforced glass

฿ 5,193.99

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10200x400Width 250 x height 450Aluminum alloy, tempered glass

฿ 5,375.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) -300x300Width 350 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 5,375.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10300x300Width 350 x height 350Aluminum alloy, tempered glass

฿ 5,617.28

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10400x300Width 450 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 5,630.59

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10400x300Width 450 x height 350Aluminum alloy, tempered glass

฿ 7,272.93

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10400x400Width 450 x height 450Aluminum alloy, wire mesh reinforced glass

฿ 7,310.45

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10400x400Width 450 x height 450Aluminum alloy, tempered glass

฿ 5,479.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10500x300Width 550 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 6,403.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10500x300Width 550 x height 350Aluminum alloy, tempered glass

฿ 7,431.39

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10500x400Width 550 x height 450Aluminum alloy, wire mesh reinforced glass

฿ 7,491.86

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10500x400Width 550 x height 450Aluminum alloy, tempered glass

฿ 9,487.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10500x500Width 550 x height 550Aluminum alloy, wire mesh reinforced glass

฿ 9,366.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10500x500Width 550 x height 550Aluminum alloy, tempered glass

฿ 7,875.97

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x300Width 650 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 7,733.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x300Width 650 x height 350Aluminum alloy, tempered glass

฿ 9,305.97

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x400Width 650 x height 450Aluminum alloy, wire mesh reinforced glass

฿ 9,185.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x400Width 650 x height 450Aluminum alloy, tempered glass

฿ 11,361.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x500Width 650 x height 550Aluminum alloy, wire mesh reinforced glass

฿ 11,361.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10600x500Width 650 x height 550Aluminum alloy, tempered glass

฿ 9,789.73

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10700x300Width 750 x height 350Aluminum alloy, wire mesh reinforced glass

฿ 9,866.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10700x300Width 750 x height 350Aluminum alloy, tempered glass

Loading...

  1. 1

Basic Information

Color IP55