1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Window Frame, Square Type: AKY Type

Aluminum Window Frame, Square Type: AKY Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,701.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for view windows for touch panels.

[Features]
· Since the corners of the frame are formed at right angles, the display can be effectively viewed up to the corner elements for 15-inch, 17-inch and 19-inch displays.

 
Part Number
AKY-3326KT
AKY-3730KT
AKY-3931KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective glass dimensions
(mm)
Width x height x length
(mm)

฿ 8,701.27

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10335x260Width 385 x height 310

฿ 9,487.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10370x300Width 420 x height 350

฿ 11,361.96

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 6 Day(s) 10390x315Width 440 x height 365

Loading...

  1. 1

Basic Information

Material/surface treatment Aluminum alloy tempered glass