1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SS Bushing【100 Pieces Per Package】 (Part Number)

CONTROL CONSOLE ACCESSORIES

SS Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,767.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used as an induction bushing for door opening and closing shaft.

[Features]
- The taper of the bushing smoothly guides the shaft into the locking aperture when locking the door.
- Protects against noise caused by vibration.
- Peeling of the coating around the lock aperture caused by opening and closing of the lock shaft is eliminated, preventing rust formation.
- Mounting of the bushing can be performed in a single operation by simply pushing it in.

 
Part Number
SSB-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,767.24

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Material/surface treatment Nylon 6 Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part SSB-10 in the SS Bushing series.