(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to maintain insulation wiring within a high-pressure device. Secured using a cable tie.
[Features]
· Possible to easily and firmly maintain wiring via tightening with a cable band.
· A total of three different types of varying heights are available for use with your preferred application.
· Has excellent insulating properties, is lightweight, and won’t crack.
Part Number |
---|
G-1-1 |
G-1-2 |
G-2-1 |
G-2-2 |
G-3-1 |
G-3-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width x height x length (mm) | Features | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,935.13 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 10 | 30 x 84.5 x 30 | Bolt Type | 25 | ||
฿ 5,807.46 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 30 x 64.5 x 30 | Nut Type | 50 | ||
฿ 2,149.01 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) | 10 | 30 x 59.5 x 30 | Bolt Type | 25 | ||
฿ 4,235.24 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 30 x 33.5 x 30 | Nut Type | 50 | ||
฿ 3,479.36 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 30 x 78.5 x 30 | Bolt Type | 50 | ||
฿ 3,479.36 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 30 x 31.5 x 30 | Nut Type | 50 |
Loading...
Material/surface treatment | Polypropylene |
---|
How can we improve?
How can we improve?