(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All types in the PT series have acquired UL standard or TUV certification for use free of anxiety for models specified for overseas use.
· Mountable on IEC 35 mm rail (DIN 35 mm rail).
· Direct mount assembled terminal model is also available for PT-200 and higher.
· Adopts resin certified by UL Standards for main body and side plates for high flame retardance (UL94V-0).
Part Number |
---|
PT-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Rated current (TUV) (A) | Rated current (CSA) (A) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69.00 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | 10 | M6 | 95 | 95 | 23 | NA | NA | Fail | 95 | 95 | 64 | 19 | 48.5 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Screw-up | NA |
Standard | JIS/UL/CSA/TUV | Rated Voltage(V) | AC/DC600 |
Please check the type/dimensions/specifications of the part PT-90 in the Rail Compatible Terminal Block, PT Series series.
Part Number |
---|
PT-150 |
PT-20 |
PT-200 |
PT-30 |
PT-300 |
PT-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Rated current (TUV) (A) | Rated current (CSA) (A) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 117.00 | 1 Piece(s) | Same day | 10 | M8 | 175 | 150 | 30 | NA | NA | Fail | 160 | 150 | 74 | 22.3 | 51 | ||
฿ 17.74 | 1 Piece(s) | Same day | 10 | M3.5 | 22 | 20 | 16 | NA | NA | Applicable | 22 | 20 | 41 | 8 | 32.5 | ||
฿ 270.00 | 1 Piece(s) | 2 Day(s) | 10 | M10 | 240 | 200 | 40 | Available | Available | Fail | 200 | 200 | 86 | 39 | 52.5 | ||
฿ 22.12 | 1 Piece(s) | Same day | 10 | M4 | 30 | 30 | 18 | NA | NA | Applicable | 30 | 30 | 41 | 10 | 35.5 | ||
฿ 372.00 | 1 Piece(s) | 2 Day(s) | 10 | M10 | 310 | 300 | 48 | Available | Available | Fail | 300 | 300 | 97 | 47 | 61 | ||
฿ 29.98 | 1 Piece(s) | Same day | 10 | M4 | 40 | 40 | 18 | NA | NA | Applicable | 40 | 40 | 41 | 11 | 35.5 |
How can we improve?
How can we improve?