1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rail Compatible Terminal Block, PT Series (Part Number)

TERMINAL BLOCK TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rail Compatible Terminal Block, PT Series
  • Rail Compatible Terminal Block, PT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All types in the PT series have acquired UL standard or TUV certification for use free of anxiety for models specified for overseas use.
· Mountable on IEC 35 mm rail (DIN 35 mm rail).
· Direct mount assembled terminal model is also available for PT-200 and higher.
· Adopts resin certified by UL Standards for main body and side plates for high flame retardance (UL94V-0).

Part Number
PT-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 17.74

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10M3.5222016NANAApplicable222041832.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Screw-up NA
Standard JIS/UL/CSA/TUV Rated Voltage(V) AC/DC600

Please check the type/dimensions/specifications of the part PT-20 in the Rail Compatible Terminal Block, PT Series series.

Products with similar specification

Part Number
PT-150
PT-200
PT-30
PT-300
PT-40
PT-400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 117.00

1 Piece(s) Same day 10M817515030NANAFail1601507422.351

฿ 270.00

1 Piece(s) 2 Day(s) 10M1024020040AvailableAvailableFail200200863952.5

฿ 22.12

1 Piece(s) Same day 10M4303018NANAApplicable3030411035.5

฿ 372.00

1 Piece(s) 2 Day(s) 10M1031030048AvailableAvailableFail300300974761

฿ 29.98

1 Piece(s) Same day 10M4404018NANAApplicable4040411135.5

฿ 524.13

1 Piece(s) Same day 10M1240040056AvailableAvailableFail4004001105869.5