1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Mounting Type Assembly Terminal Block, NW Series

Direct Mounting Type Assembly Terminal Block, NW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,972.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Power supply panels for factory equipment and facilities which are frequently removed such as welding equipment, various types of testing equipment, and inspection equipment.
· In addition, power supplies, etc. can be safely and speedily pulled in to reach the power supply panel for the factory.
· NW series has a one-sided knob terminal block structure and it is a hand-tighten type that does not require tools on site.
· Eliminating the hassle of pulling in power, etc. by using it for a temporary power supply panel, which is frequently removed.

Part Number
NW-063ATSALE
NW-064ATSALE
NW-103AT
NW-104ATSALE
NW-203CT
NW-204CT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 1,972.80

฿ 955.43

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 103M66038AC/DC6001175075

฿ 2,468.87

฿ 1,187.28

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 104M66038AC/DC6001555075

฿ 2,487.28

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 103M810050AC/DC6001486081.5

฿ 3,236.85

฿ 1,481.18

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 104M810050AC/DC6001986081.5

฿ 3,550.88

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 103M1020047AC/DC66019311093

฿ 4,572.80

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 104M1020047AC/DC66024011093

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Specifications Other special types Features Temporary Knob Terminal Block
Cover (accessory) NA Nameplate (included) NA Passage Fail
Screw-up NA Standard JIS