1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ITK Assembly Terminal Series

ITK Assembly Terminal Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 866.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IT series is a terminal block dedicated to branching from the power receiving side (primary side) to the power transmitting side (secondary side).
· There are one to three connection screws on the primary side. Depending on the capacity, multiple electric cables can be aggregated. On the secondary side, three to seven connection screws are arranged to support a wide number of branches.

Part Number
ITK-1001-1PSALE
ITK-1001-2P
ITK-1001-3P
ITK-2001-1P
ITK-2001-2P
ITK-2001-3P
ITK-3001-1P
ITK-3001-2P
ITK-3001-3P
ITK-5001-1P
ITK-5001-2P
ITK-5001-3P
ITK-601-1P
ITK-601-2P
ITK-601-3P
ITK-601-4P
ITK-601-5P
ITK-601-6P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Number of input/outputs Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Pitch between Terminals on Secondary Side
(mm)
Secondary Side Terminal Screw Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 1,400.43

฿ 688.45

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 1M8[1-to-N] 1 to 41007017M613011868

฿ 2,464.92

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 2M8[1-to-N] 1 to 41007017M613019968

฿ 3,528.95

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 3M8[1-to-N] 1 to 41007017M613028068

฿ 1,259.66

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 1M8[Other] 2 to 52003013M8/M613011868

฿ 2,672.80

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 2M8[Other] 2 to 52003013M8/M613019968

฿ 3,842.98

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 3M8[Other] 2 to 52003013M8/M613028068

฿ 1,705.93

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 1M10/M8[Other] 3 to 53002714.5M8/M615013286

฿ 3,022.97

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 2M10/M8[Other] 3 to 53002714.5M8/M615022786

฿ 4,133.37

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 3M10/M8[Other] 3 to 53002714.5M8/M615032286

฿ 1,993.76

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 1M12[Other] 2 to 75005011/10/16M8/M615015286

฿ 3,567.20

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 2M12[Other] 2 to 75005011/10/16M8/M615026786

฿ 6,187.72

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 3M12[Other] 2 to 75005011/10/16M8/M615038286

฿ 866.60

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 1M6[1-to-N] 1 to 3604013M5928868

฿ 1,757.90

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 2M6[1-to-N] 1 to 3604013M59213668

฿ 2,148.17

TERMINAL BLOCK TERMINAL 1 Piece(s) 60 Day(s) 3M6[1-to-N] 1 to 3604013M59218468

฿ 3,198.68

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 4M6[1-to-N] 1 to 3604013M59223268

฿ 3,258.80

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 5M6[1-to-N] 1 to 3604013M59228068

฿ 3,856.85

TERMINAL BLOCK TERMINAL 1 Piece(s) 11 Day(s) 6M6[1-to-N] 1 to 3604013M59232868

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Specifications Other special types Features Branch Terminal Block Cover (accessory) Available
Nameplate (included) Available Passage Fail Screw-up NA
Standard JIS Rated Voltage(V) AC/DC600