(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The CTKC assembly terminal block series is a direct mounting type assembly terminal block series consisting of a rail type terminal block and the CT series intermediate plate. To this, a side plate and shaft for direct mounting have been newly added.
Part Number |
---|
CTKC-25S-6P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 221.67 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 60 Day(s) | 10 | 6 | M4 | 25 | 25 | Non-Stat Type | 11 | Fail | JIS/UL/CSA | 25 | AC/DC660 | 34 | 104 | 27 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Cover (accessory) | Available | Nameplate (included) | Available |
Screw-up | NA | Side board | Available |
Please check the type/dimensions/specifications of the part CTKC-25S-6P in the CTKC Assembly Terminal Series series.
Part Number |
---|
CTKC-10S-28P |
CTKC-10S-30P |
CTKC-150-3P |
CTKC-300-3P |
CTKC-35S-6P |
CTKC-400-2P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 576.67 | 1 Piece(s) | 60 Day(s) | 10 | 28 | M3 | 15 | 10 | Non-Stat Type | 7 | Applicable | JIS/UL/CSA | 10 | AC/DC660 | 31.5 | 226 | 25 | |||
฿ 5,039.45 | 1 Piece(s) | Same day | 10 | 30 | M3 | 15 | 10 | Non-Stat Type | 7 | Applicable | JIS/UL/CSA | 10 | AC/DC660 | 31.5 | 240 | 25 | |||
฿ 2,209.22 | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | - | 3 | M8 | 175 | 150 | Non-Stat Type | 28 | Fail | JIS/UL/CSA | 150 | AC/DC660 | 63 | 134 | 43 | ||
฿ 1,370.62 | 1 Piece(s) | Same day | 10 | 3 | M10 | 310 | 300 | Non-Stat Type | 47 | Fail | JIS/UL/CSA | 300 | AC/DC660 | 97 | 193 | 59 | |||
฿ 293.33 | 1 Piece(s) | 60 Day(s) | 10 | 6 | M5 | 35 | 35 | Non-Stat Type | 14 | Applicable | JIS/UL/CSA | 35 | AC/DC660 | 40 | 126 | 31 | |||
฿ 1,364.47 | 1 Piece(s) | 3 Day(s) | 10 | 2 | M12 | 400 | 400 | Non-Stat Type | 58 | Fail | JIS/UL/CSA | 400 | AC/DC660 | 110 | 168 | 67.5 |
How can we improve?
How can we improve?