(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Direct-mounting type assembly terminal block series. Uses a rail type captive screw terminal block and the ATK/ATJK series intermediate plate with a newly added side plate and shaft for direct mounting.
Part Number |
---|
ATJK-30-4P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Features | Pitch Between Terminals (mm) | Passage | Screw-up | Wire Connecting Screw | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 246.58 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 10 Day(s) | 10 | 4 | M5 | 50 | NA | 13.5 | Fail | Available | Long Screw | AC/DC660 | 42.5 | 77 | 41 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Cover (accessory) | Available | Nameplate (included) | Available |
Standard | JIS |
Please check the type/dimensions/specifications of the part ATJK-30-4P in the ATK Assembly Terminal Block Series series.
Part Number |
---|
ATJK-10-13P |
ATJK-10-14P |
ATJK-10-15P |
ATJK-30-5P |
ATJK-30-6P |
ATJK-30-7P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Features | Pitch Between Terminals (mm) | Passage | Screw-up | Wire Connecting Screw | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 468.17 | 1 Piece(s) | 10 Day(s) | 10 | 13 | M3 | 20 | NA | 8 | Applicable | Available | Long Screw | AC/DC660 | 35.5 | 127 | 36.3 | ||
฿ 595.62 | 1 Piece(s) | 3 Day(s) | 10 | 14 | M3 | 20 | NA | 8 | Applicable | Available | Long Screw | AC/DC660 | 35.5 | 135 | 36.3 | ||
฿ 527.78 | 1 Piece(s) | 10 Day(s) | 10 | 15 | M3 | 20 | NA | 8 | Applicable | Available | Long Screw | AC/DC660 | 35.5 | 143 | 36.3 | ||
฿ 286.06 | 1 Piece(s) | 10 Day(s) | 10 | 5 | M5 | 50 | NA | 13.5 | Fail | Available | Long Screw | AC/DC660 | 42.5 | 90.5 | 41 | ||
฿ 323.23 | 1 Piece(s) | 10 Day(s) | 10 | 6 | M5 | 50 | NA | 13.5 | Fail | Available | Long Screw | AC/DC660 | 42.5 | 104 | 41 | ||
฿ 363.87 | 1 Piece(s) | 10 Day(s) | 10 | 7 | M5 | 50 | NA | 13.5 | Fail | Available | - | AC/DC660 | 42.5 | 117.5 | 41 |
How can we improve?
How can we improve?