(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra compact size with a terminal pitch of just 7 mm. Ideal for downsizing PLC or SBC interfaces. Compact size to contribute to downsizing of control panels.
[Features]
· Materialized ultra compact size with 7 mm of inter-terminal pitch.
· Ideal for downsizing PLC or SBC interfaces.
· Compact size to contribute to downsizing of control panels.
· The connector and terminal block are easy-to-handle 1:1 wire connection types.
· Adopts SS terminal screws for easy connection works.
· Captive structure of screws to prevent loss of screws.
· Terminal cover is an open/close type and is pre-equipped with a name plate featuring the terminal number printed on both sides to streamline wiring.
· Compatible with both DNI rail mounting and direct mounting methods.
· Carries support screws (dedicated for Y-shaped crimp terminals).
· Terminal screws have a captive structure and a floating washer to save man hour in connection works.
· Mount on an IEC 35 mm rail uses lever method, easily attachable/detachable and needs no tool.
Part Number |
---|
PCN7-3H37B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Supported equipment | Supported equipment manufacturer | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Interface compatible PLC type | Type of Crimp Terminal Used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,315.35 ฿ 1,292.66 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Same day | 10 | D-sub connector | 37 | PLC | Mitsubishi Electric | - | 149 | 36 | Hirose Electric | Female | No special notes | Y Crimp Terminal |
Loading...
Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment | Pitch Between Terminals(mm) | 7 |
---|---|---|---|---|---|
Dimension vertical(mm) | 40 | Cable(m) | NA |
Please check the type/dimensions/specifications of the part PCN7-3H37B in the Terminal Block, PCN7 Series series.
Part Number |
---|
PCN7-1H34-TB34-K1 |
PCN7-1H40 |
PCN7-1H40-TB34-M1 |
PCN7-4F40 |
PCN7-4F40-TB34-M1 |
PCN7-4F40-TB34-M2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Supported equipment | Supported equipment manufacturer | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Interface compatible PLC type | Type of Crimp Terminal Used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,491.17 | 1 Piece(s) | Same day | 10 | MIL Connector | 34 | PLC | KEYENCE | - | 128 | 36.8 | Hirose Electric | - | KEYENCE | Y Crimp Terminal | ||
฿ 1,428.00 | 1 Piece(s) | Same day | 10 | MIL Connector | 40 | PLC | Omron / Mitsubishi Electric / Panasonic Electronic Works | TUV | 149 | 36.8 | Hirose Electric | - | No special notes | Y Crimp Terminal | ||
฿ 1,493.50 | 1 Piece(s) | Same day | 10 | MIL Connector | 40 | PLC | Mitsubishi Electric | - | 128 | 36.8 | Hirose Electric | - | Mitsubishi Electric (Input) | Y Crimp Terminal | ||
฿ 1,655.62 | 1 Piece(s) | Same day | 10 | FCN Connector | 40 | PLC | Omron / Mitsubishi Electric | TUV / UL / CUL | 149 | 36 | Hirose Electric | - | No special notes | Y Crimp Terminal | ||
฿ 1,528.07 | 1 Piece(s) | Same day | 10 | FCN Connector | 40 | PLC | Mitsubishi Electric | - | 128 | 36 | Fujitsu | - | Mitsubishi Electric (Input) | Y Crimp Terminal | ||
฿ 1,467.48 | 1 Piece(s) | 60 Day(s) | 10 | FCN Connector | 40 | PLC | Mitsubishi Electric | - | 128 | 36 | Fujitsu | - | Mitsubishi Electric (Output) | Y Crimp Terminal |
How can we improve?
How can we improve?