Terminal Block, PCN7 Series

Brand :
TOYOGIKEN

Caution

    Product Description

    An ultra compact size with a terminal pitch of just 7 mm. Ideal for downsizing PLC or SBC interfaces. Compact size to contribute to downsizing of control panels.
    [Features]
    · Materialized ultra compact size with 7 mm of inter-terminal pitch.
    · Ideal for downsizing PLC or SBC interfaces.
    · Compact size to contribute to downsizing of control panels.
    · The connector and terminal block are easy-to-handle 1:1 wire connection types.
    · Adopts SS terminal screws for easy connection works.
    · Captive structure of screws to prevent loss of screws.
    · Terminal cover is an open/close type and is pre-equipped with a name plate featuring the terminal number printed on both sides to streamline wiring.
    · Compatible with both DNI rail mounting and direct mounting methods.
    · Carries support screws (dedicated for Y-shaped crimp terminals).
    · Terminal screws have a captive structure and a floating washer to save man hour in connection works.
    · Mount on an IEC 35 mm rail uses lever method, easily attachable/detachable and needs no tool.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat