1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Connector Terminal Block, PCI Series, Crimp Terminal Type

Connector Terminal Block, PCI Series, Crimp Terminal Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,658.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The body 40mm wide of thin style of interface terminal board, compared to 35mm wide DIN rail.
[Features]
· The PCI series circuit board is designed to support major Mitsubishi, OMRON sequencer (for DC5V to 24V) devices.
· Both input/output can be used by using attached different short bars.
· Sharing type with rail attachment and direct attachment.
[Applications]
· It can be used when supporting major Mitsubishi and OMRON sequencers (for DC5V to 24V) devices.

Part Number
PCI-1D20B
PCI-1T20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupported equipment manufacturer Implementation connector manufacturer (Connector side)

฿ 1,678.52

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 10Mitsubishi ElectricDDK Ltd.

฿ 1,658.77

฿ 890.26

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day 10OmronOmron

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3 Number of Poles(Pole) 20
Mounting Method With DIN rail Pitch Between Terminals(mm) 7.62 Supported equipment PLC
Representative Standard UL / CUL / TUV Dimension vertical(mm) 40 Dimension width(mm) 162
Dimension depth(mm) 36.8 Cable(m) NA Common NA